Menu Search

Captive Thumb Screw M3.5 50.0 316 Stainless Steel

Captive Thumb Screw with a long head. Design that combines tactile properties of thumb screws with the retention power of captive screws. Provides a secure fastening solution that prevents damage, cost and time delays cause from lost or loose screws. Can be used in threaded and non-threaded panel holes.
Item code:

20181246

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 £ 3.5398
100 - 249 £ 3.1858
250 - 749 £ 2.8318
750 + £ 2.4778
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.54

1 x £ 3.5398

Specifications

Imperial
Metric
SKU attributes
d1 M3.5
d2 a012 2.3
D3 5.0
d4 min 3.8
l1 025 50.0
l2 025 25.0
h1 10.0
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us