Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 l10 25 H1 max d3 max Drive Type d2 a012 View
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
30.0
3.2
8.0
Torx Drive
2.8
£ 2.0134 - £ 2.8764 29 In stock
M3
4.5
10.0
2.5
6.0
Torx Drive
2.0
£ 2.0563 - £ 2.9376 100 In stock
M4
6.0
20.0
3.2
8.0
Torx Drive
2.8
£ 2.092 - £ 2.9886 Request the lead time here
M5
7.5
16.0
3.9
10.0
Torx Drive
3.7
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
50.0
3.2
8.0
Torx Drive
2.8
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
40.0
4.7
12.0
Torx Drive
4.2
£ 2.0134 - £ 2.8764 44 In stock
M3
4.5
16.0
2.5
6.0
Torx Drive
2.0
£ 2.1277 - £ 3.0396 3 In stock
M6
7.5
16.0
4.7
12.0
Torx Drive
4.2
£ 2.1705 - £ 3.1008 92 In stock
M5
7.5
30.0
3.9
10.0
Torx Drive
3.7
£ 2.0134 - £ 2.8764 99 In stock
M3
4.5
20.0
2.5
6.0
Torx Drive
2.0
£ 2.0563 - £ 2.9376 100 In stock
M4
6.0
25.0
3.2
8.0
Torx Drive
2.8
£ 2.0563 - £ 2.9376 Request the lead time here
M3
4.5
25.0
2.5
6.0
Torx Drive
2.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
8.0
3.2
8.0
Torx Drive
2.8
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
8.0
2.5
6.0
Torx Drive
2.0
£ 2.2062 - £ 3.1518 Request the lead time here
M8
10.0
12.0
6.1
16.0
Torx Drive
6.0
Request the lead time here
M5
7.5
40.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M5
7.5
50.0
3.7
9.5
Philips Drive
3.7
Request the lead time here
M4
6.0
60.0
3.1
8.0
Philips Drive
2.8
£ 2.1726 - £ 3.1079 Request the lead time here
M3
4.5
30.0
2.4
5.6
Philips Drive
2.0
Request the lead time here
M6
7.5
60.0
4.7
12.0
Philips Drive
4.2
  • of 4
Captive Screw M4 N/A 303 Stainless Steel

20137748

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M3 N/A 303 Stainless Steel

20137670

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
29 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M4 N/A 303 Stainless Steel

20137731

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M5 N/A 303 Stainless Steel

20137786

Price Range
£ 2.9886 - £ 2.092

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5
Captive Screw M4 N/A 303 Stainless Steel

20137762

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M6 N/A 303 Stainless Steel

20137861

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M3 N/A 303 Stainless Steel

20137687

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
44 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M6 N/A 303 Stainless Steel

20137830

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
3 In stock
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5
Captive Screw M5 N/A 303 Stainless Steel

20137809

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
92 In stock
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
  • l2 025
    7.5
Captive Screw M3 N/A 303 Stainless Steel

20137694

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
99 In stock
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M4 N/A 303 Stainless Steel

20139179

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
100 In stock
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M3 N/A 303 Stainless Steel

20137700

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M4 N/A 303 Stainless Steel

20140076

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
  • l2 025
    6.0
Captive Screw M3 N/A 303 Stainless Steel

20140083

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
  • l2 025
    4.5
Captive Screw M8 N/A 303 Stainless Steel

20140168

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
  • l2 025
    10.0
Captive Screw M5 N/A 303 Stainless Steel

20188115


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M5 N/A 303 Stainless Steel

20188122


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
  • l2 025
    7.5
Captive Screw M4 N/A 303 Stainless Steel

20188085


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
  • l2 025
    6.0
Captive Screw M3 N/A 303 Stainless Steel

20186074

Price Range
£ 3.1079 - £ 2.1726

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3 max
    5.6
  • H1 max
    2.4
  • l2 025
    4.5
Captive Screw M6 N/A 303 Stainless Steel

20188160


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
  • l2 025
    7.5