Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 5.3286 - £ 7.6123 Request the lead time here
M8
10.0
Titanium G5
8.5
20.0
13.0
6.0
£ 7.0515 - £ 10.0736 Request the lead time here
M8
10.0
Titanium G5
8.5
45.0
13.0
6.0
£ 9.4146 - £ 13.4495 Request the lead time here
M10
12.5
Titanium G5
10.6
50.0
16.0
7.5
£ 11.8473 - £ 16.9247 Request the lead time here
M12
15.0
Titanium G5
13.2
35.0
18.0
8.0
£ 4.9916 - £ 7.1309 Request the lead time here
M8
10.0
Titanium G5
8.5
16.0
13.0
6.0
£ 5.6235 - £ 8.0336 Request the lead time here
M6
7.5
Titanium G5
6.5
50.0
10.0
4.2
£ 5.7709 - £ 8.2442 Request the lead time here
M8
10.0
Titanium G5
8.5
25.0
13.0
6.0
£ 4.6125 - £ 6.5893 Request the lead time here
M6
7.5
Titanium G5
6.5
30.0
10.0
4.2
£ 4.8653 - £ 6.9504 Request the lead time here
M6
7.5
Titanium G5
6.5
35.0
10.0
4.2
£ 3.9175 - £ 5.5964 Request the lead time here
M6
7.5
Titanium G5
6.5
16.0
10.0
4.2
£ 4.781 - £ 6.83 Request the lead time here
M5
7.5
Titanium G5
5.5
50.0
8.5
3.7
£ 14.2231 - £ 20.3187 Request the lead time here
M16
20.0
Titanium G5
17.5
35.0
24.0
12.0
£ 14.4695 - £ 20.6708 Request the lead time here
M16
20.0
Titanium G5
17.5
40.0
24.0
12.0
£ 16.681 - £ 23.83 Request the lead time here
M16
20.0
Titanium G5
17.5
100.0
24.0
12.0
£ 15.6005 - £ 22.2865 Request the lead time here
M16
20.0
Titanium G5
17.5
60.0
24.0
12.0
£ 14.0146 - £ 20.0208 Request the lead time here
M16
20.0
Titanium G5
17.5
30.0
24.0
12.0
£ 15.0129 - £ 21.447 Request the lead time here
M16
20.0
Titanium G5
17.5
50.0
24.0
12.0
£ 15.6005 - £ 22.2865 Request the lead time here
M16
20.0
Titanium G5
17.5
80.0
24.0
12.0
£ 11.386 - £ 16.2658 Request the lead time here
M12
15.0
Titanium G5
13.2
30.0
18.0
8.0
£ 12.7256 - £ 18.1794 Request the lead time here
M12
15.0
Titanium G5
13.2
60.0
18.0
8.0
  • of 24
Captive Screw Cap Head M8 6.0 Titanium G5

20187651

Price Range
£ 7.6123 - £ 5.3286

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    20.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187705

Price Range
£ 10.0736 - £ 7.0515

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    45.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G5

20187798

Price Range
£ 13.4495 - £ 9.4146

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    50.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187842

Price Range
£ 16.9247 - £ 11.8473

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    35.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187644

Price Range
£ 7.1309 - £ 4.9916

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    16.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187613

Price Range
£ 8.0336 - £ 5.6235

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    50.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187668

Price Range
£ 8.2442 - £ 5.7709

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    25.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187583

Price Range
£ 6.5893 - £ 4.6125

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    30.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187590

Price Range
£ 6.9504 - £ 4.8653

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    35.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187552

Price Range
£ 5.5964 - £ 3.9175

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    16.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M5 3.7 Titanium G5

20187538

Price Range
£ 6.83 - £ 4.781

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    50.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M16 12.0 Titanium G5

20187910

Price Range
£ 20.3187 - £ 14.2231

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    35.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187927

Price Range
£ 20.6708 - £ 14.4695

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    40.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187972

Price Range
£ 23.83 - £ 16.681

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    100.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187958

Price Range
£ 22.2865 - £ 15.6005

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    60.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187903

Price Range
£ 20.0208 - £ 14.0146

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    30.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187941

Price Range
£ 21.447 - £ 15.0129

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    50.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Titanium G5

20187965

Price Range
£ 22.2865 - £ 15.6005

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    80.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187835

Price Range
£ 16.2658 - £ 11.386

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 Titanium G5

20187880

Price Range
£ 18.1794 - £ 12.7256

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    60.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0