Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 1.5164 - £ 2.1663 Request the lead time here
M2.5
3.0
Titanium G2
2.8
12.0
4.5
1.8
£ 2.1904 - £ 3.1292 Request the lead time here
M3
4.5
Titanium G5
3.5
30.0
5.5
2.0
£ 10.5962 - £ 15.1375 Request the lead time here
M12
15.0
Titanium G2
13.2
60.0
18.0
8.0
£ 8.4458 - £ 12.0654 Request the lead time here
M10
12.5
Titanium G2
10.6
60.0
16.0
7.5
£ 1.7902 - £ 2.5575 Request the lead time here
M3
4.5
Titanium G5
3.5
12.0
5.5
2.0
£ 5.9605 - £ 8.515 Request the lead time here
M10
12.5
Titanium G2
10.6
25.0
16.0
7.5
£ 10.2171 - £ 14.5959 Request the lead time here
M12
15.0
Titanium G2
13.2
45.0
18.0
8.0
£ 1.6217 - £ 2.3168 Request the lead time here
M2.5
3.0
Titanium G5
2.8
12.0
4.5
1.8
£ 2.2325 - £ 3.1893 Request the lead time here
M4
6.0
Titanium G5
4.5
16.0
7.0
2.8
£ 2.3589 - £ 3.3699 Request the lead time here
M4
6.0
Titanium G5
4.5
20.0
7.0
2.8
£ 4.0228 - £ 5.7469 Request the lead time here
M5
7.5
Titanium G5
5.5
35.0
8.5
3.7
£ 1.9587 - £ 2.7982 Request the lead time here
M3
4.5
Titanium G5
3.5
20.0
5.5
2.0
£ 2.7169 - £ 3.8814 Request the lead time here
M4
6.0
Titanium G5
4.5
30.0
7.0
2.8
£ 10.1307 - £ 14.4725 Request the lead time here
M12
15.0
Titanium G2
13.2
40.0
18.0
8.0
£ 1.5796 - £ 2.2566 Request the lead time here
M2.5
3.0
Titanium G5
2.8
10.0
4.5
1.8
£ 7.3927 - £ 10.561 Request the lead time here
M10
12.5
Titanium G2
10.6
45.0
16.0
7.5
£ 7.1715 - £ 10.2451 Request the lead time here
M8
10.0
Titanium G5
8.5
60.0
13.0
6.0
£ 6.1079 - £ 8.7256 Request the lead time here
M6
7.5
Titanium G5
6.5
60.0
10.0
4.2
£ 5.118 - £ 7.3115 Request the lead time here
M6
7.5
Titanium G5
6.5
40.0
10.0
4.2
£ 6.2132 - £ 8.8761 Request the lead time here
M8
10.0
Titanium G5
8.5
30.0
13.0
6.0
  • of 24
Captive Screw Cap Head M2.5 1.8 Titanium G2

20186555

Price Range
£ 2.1663 - £ 1.5164

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    12.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M3 2.0 Titanium G5

20187378

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    30.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M12 8.0 Titanium G2

20187132

Price Range
£ 15.1375 - £ 10.5962

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    60.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187057

Price Range
£ 12.0654 - £ 8.4458

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    60.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M3 2.0 Titanium G5

20187347

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    12.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M10 7.5 Titanium G2

20186999

Price Range
£ 8.515 - £ 5.9605

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    25.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187118

Price Range
£ 14.5959 - £ 10.2171

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    45.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M2.5 1.8 Titanium G5

20187316

Price Range
£ 2.3168 - £ 1.6217

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    12.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M4 2.8 Titanium G5

20187392

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    16.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M4 2.8 Titanium G5

20187408

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    20.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M5 3.7 Titanium G5

20187514

Price Range
£ 5.7469 - £ 4.0228

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    35.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M3 2.0 Titanium G5

20187361

Price Range
£ 2.7982 - £ 1.9587

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    20.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M4 2.8 Titanium G5

20187422

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    30.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187101

Price Range
£ 14.4725 - £ 10.1307

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    40.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M2.5 1.8 Titanium G5

20187309

Price Range
£ 2.2566 - £ 1.5796

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    10.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M10 7.5 Titanium G2

20187033

Price Range
£ 10.561 - £ 7.3927

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    45.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187729

Price Range
£ 10.2451 - £ 7.1715

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    60.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187620

Price Range
£ 8.7256 - £ 6.1079

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187606

Price Range
£ 7.3115 - £ 5.118

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    40.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M8 6.0 Titanium G5

20187675

Price Range
£ 8.8761 - £ 6.2132

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    30.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0