Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 5.8826 - £ 8.4037 Request the lead time here
M8
10.0
Titanium G2
8.5
40.0
13.0
6.0
£ 6.6766 - £ 9.538 Request the lead time here
M10
12.5
Titanium G2
10.6
35.0
16.0
7.5
£ 10.9248 - £ 15.6069 Request the lead time here
M12
15.0
Titanium G2
13.2
80.0
18.0
8.0
£ 10.5962 - £ 15.1375 Request the lead time here
M12
15.0
Titanium G2
13.2
50.0
18.0
8.0
£ 4.8653 - £ 6.9504 Request the lead time here
M8
10.0
Titanium G2
8.5
20.0
13.0
6.0
£ 9.6042 - £ 13.7203 Request the lead time here
M12
15.0
Titanium G2
13.2
35.0
18.0
8.0
£ 8.53 - £ 12.1858 Request the lead time here
M12
15.0
Titanium G2
13.2
25.0
18.0
8.0
£ 5.9647 - £ 8.521 Request the lead time here
M8
10.0
Titanium G2
8.5
50.0
13.0
6.0
£ 5.6024 - £ 8.0035 Request the lead time here
M10
12.5
Titanium G2
10.6
20.0
16.0
7.5
£ 5.9647 - £ 8.521 Request the lead time here
M8
10.0
Titanium G2
8.5
80.0
13.0
6.0
£ 4.5704 - £ 6.5292 Request the lead time here
M8
10.0
Titanium G2
8.5
16.0
13.0
6.0
£ 5.8826 - £ 8.4037 Request the lead time here
M6
7.5
Titanium G2
6.5
80.0
10.0
4.2
£ 5.7941 - £ 8.2773 Request the lead time here
M6
7.5
Titanium G2
6.5
40.0
10.0
4.2
£ 1.706 - £ 2.4371 Request the lead time here
M3
4.5
Titanium G5
3.5
8.0
5.5
2.0
£ 9.0566 - £ 12.938 Request the lead time here
M12
15.0
Titanium G2
13.2
30.0
18.0
8.0
£ 5.9647 - £ 8.521 Request the lead time here
M8
10.0
Titanium G2
8.5
60.0
13.0
6.0
£ 9.878 - £ 14.1115 Request the lead time here
M10
12.5
Titanium G2
10.6
80.0
16.0
7.5
£ 7.7297 - £ 11.0424 Request the lead time here
M10
12.5
Titanium G2
10.6
50.0
16.0
7.5
£ 7.0346 - £ 10.0495 Request the lead time here
M10
12.5
Titanium G2
10.6
40.0
16.0
7.5
£ 5.8826 - £ 8.4037 Request the lead time here
M8
10.0
Titanium G2
8.5
35.0
13.0
6.0
  • of 24
Captive Screw Cap Head M8 6.0 Titanium G2

20186937

Price Range
£ 8.4037 - £ 5.8826

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    40.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187019

Price Range
£ 9.538 - £ 6.6766

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    35.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187149

Price Range
£ 15.6069 - £ 10.9248

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    80.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187125

Price Range
£ 15.1375 - £ 10.5962

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    50.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186890

Price Range
£ 6.9504 - £ 4.8653

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    20.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187095

Price Range
£ 13.7203 - £ 9.6042

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    35.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 Titanium G2

20187071

Price Range
£ 12.1858 - £ 8.53

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    25.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186951

Price Range
£ 8.521 - £ 5.9647

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    50.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G2

20186982

Price Range
£ 8.0035 - £ 5.6024

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186975

Price Range
£ 8.521 - £ 5.9647

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    80.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186883

Price Range
£ 6.5292 - £ 4.5704

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    16.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 Titanium G2

20186876

Price Range
£ 8.4037 - £ 5.8826

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    80.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G2

20186845

Price Range
£ 8.2773 - £ 5.7941

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    40.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M3 2.0 Titanium G5

20187323

Price Range
£ 2.4371 - £ 1.706

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    8.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M12 8.0 Titanium G2

20187088

Price Range
£ 12.938 - £ 9.0566

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186968

Price Range
£ 8.521 - £ 5.9647

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    60.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187064

Price Range
£ 14.1115 - £ 9.878

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    80.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187040

Price Range
£ 11.0424 - £ 7.7297

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    50.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Titanium G2

20187026

Price Range
£ 10.0495 - £ 7.0346

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    40.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Titanium G2

20186920

Price Range
£ 8.4037 - £ 5.8826

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    35.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0