Quantity | Unit price |
---|---|
1 - 99 | £ 8.3539 |
100 - 249 | £ 7.5185 |
250 - 749 | £ 6.6831 |
750 + | £ 5.8477 |
d1 | M8 |
---|---|
l1 025 | 80.0 |
d2 a012 | 6.0 |
l2 025 | 10.0 |
d3 max | 13.0 |
d4 min | 8.5 |
H1 max | 8.0 |
Material | Titanium G2 |
Drive Type | Hex Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue