Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 4.2966 - £ 6.138 Request the lead time here
M10
12.5
Blackened Stainless 303
10.6
40.0
16.0
7.5
£ 4.8842 - £ 6.9775 Request the lead time here
M10
12.5
Blackened Stainless 316
10.6
35.0
16.0
7.5
£ 3.2161 - £ 4.5945 Request the lead time here
M8
10.0
Blackened Stainless 316
8.5
25.0
13.0
6.0
£ 2.4221 - £ 3.4601 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
35.0
8.5
3.7
£ 2.1061 - £ 3.0088 Request the lead time here
M5
7.5
Blackened Stainless 316
5.5
20.0
8.5
3.7
£ 5.5794 - £ 7.9662 Request the lead time here
M20
25.0
303 Stainless Steel
22.0
40.0
30.0
16.0
£ 7.4664 - £ 10.659 Request the lead time here
M20
25.0
303 Stainless Steel
22.0
80.0
30.0
16.0
£ 5.5488 - £ 6.528 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
35.0
24.0
12.0
£ 5.2734 - £ 6.2016 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
30.0
24.0
12.0
£ 9.0882 - £ 10.6896 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
100.0
24.0
12.0
£ 6.9156 - £ 8.1396 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
60.0
24.0
12.0
£ 9.3738 - £ 13.3824 Request the lead time here
M20
25.0
303 Stainless Steel
22.0
120.0
30.0
16.0
£ 6.0894 - £ 7.1706 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
45.0
24.0
12.0
£ 2.601 - £ 3.723 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
35.0
7.0
2.8
£ 2.397 - £ 3.4272 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
35.0
10.0
4.2
£ 7.9968 - £ 9.4146 Request the lead time here
M16
20.0
303 Stainless Steel
17.5
80.0
24.0
12.0
£ 6.528 - £ 9.3228 Request the lead time here
M20
25.0
303 Stainless Steel
22.0
60.0
30.0
16.0
£ 8.415 - £ 12.0258 Request the lead time here
M20
25.0
303 Stainless Steel
22.0
100.0
30.0
16.0
£ 2.346 - £ 3.3558 Request the lead time here
M4
6.0
303 Stainless Steel
4.5
10.0
7.0
2.8
£ 2.4582 - £ 3.5088 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
35.0
8.5
3.7
  • of 24
Captive Screw Cap Head M10 7.5 Blackened Stainless 303

20183325

Price Range
£ 6.138 - £ 4.2966

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    40.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Blackened Stainless 316

20183738

Price Range
£ 6.9775 - £ 4.8842

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    35.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M8 6.0 Blackened Stainless 316

20183707

Price Range
£ 4.5945 - £ 3.2161

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    25.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M5 3.7 Blackened Stainless 316

20183622

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    35.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M5 3.7 Blackened Stainless 316

20183592

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    20.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M20 16.0 303 Stainless Steel

20140342

Price Range
£ 7.9662 - £ 5.5794

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    40.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M20 16.0 303 Stainless Steel

20140250

Price Range
£ 10.659 - £ 7.4664

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    80.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140274

Price Range
£ 6.528 - £ 5.5488

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    35.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140267

Price Range
£ 6.2016 - £ 5.2734

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    30.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140335

Price Range
£ 10.6896 - £ 9.0882

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    100.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140311

Price Range
£ 8.1396 - £ 6.9156

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    60.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M20 16.0 303 Stainless Steel

20140373

Price Range
£ 13.3824 - £ 9.3738

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    120.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140298

Price Range
£ 7.1706 - £ 6.0894

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    45.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20140441

Price Range
£ 3.723 - £ 2.601

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    35.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20140458

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    35.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M16 12.0 303 Stainless Steel

20140328

Price Range
£ 9.4146 - £ 7.9968

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    80.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M20 16.0 303 Stainless Steel

20140359

Price Range
£ 9.3228 - £ 6.528

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    60.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M20 16.0 303 Stainless Steel

20140366

Price Range
£ 12.0258 - £ 8.415

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    100.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20140243

Price Range
£ 3.3558 - £ 2.346

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l10 25
    10.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M5 3.7 303 Stainless Steel

20140397

Price Range
£ 3.5088 - £ 2.4582

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    35.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5