20140342
20140342
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 7.9662 |
| 100 - 249 | £ 7.1706 |
| 250 - 749 | £ 6.375 |
| 750 + | £ 5.5794 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M20 |
|---|---|
| l10 25 | 40.0 |
| d2 a012 | 16.0 |
| d2 a012 | 25.0 |
| d3 max | 30.0 |
| d4 min | 22.0 |
| H1 max | 20.0 |
| Material | 303 Stainless Steel |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue