Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 8.53 - £ 12.1858 Request the lead time here
M10
12.5
Titanium G5
10.6
40.0
16.0
7.5
£ 6.7819 - £ 9.6884 Request the lead time here
M10
12.5
Titanium G5
10.6
20.0
16.0
7.5
£ 12.0263 - £ 17.1805 Request the lead time here
M10
12.5
Titanium G5
10.6
80.0
16.0
7.5
£ 5.6235 - £ 8.0336 Request the lead time here
M6
7.5
Titanium G5
6.5
50.0
10.0
4.2
£ 7.0515 - £ 10.0736 Request the lead time here
M6
7.5
Titanium G5
6.5
80.0
10.0
4.2
£ 4.126 - £ 5.8943 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
20.0
16.0
7.5
£ 7.7971 - £ 11.1387 Request the lead time here
M20
25.0
316 Stainless Steel
22.0
40.0
30.0
16.0
£ 10.3117 - £ 14.731 Request the lead time here
M20
25.0
316 Stainless Steel
22.0
80.0
30.0
16.0
£ 6.1732 - £ 8.8189 Request the lead time here
M16
20.0
316 Stainless Steel
17.5
35.0
24.0
12.0
£ 4.9664 - £ 7.0948 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
50.0
16.0
7.5
£ 3.0834 - £ 4.4049 Request the lead time here
M6
7.5
316 Stainless Steel
6.5
60.0
10.0
4.2
£ 5.1306 - £ 7.3295 Request the lead time here
M12
15.0
316 Stainless Steel
13.2
35.0
18.0
8.0
£ 4.1041 - £ 5.863 Request the lead time here
M8
10.0
316 Stainless Steel
8.5
60.0
13.0
6.0
£ 3.731 - £ 5.33 Request the lead time here
M8
10.0
316 Stainless Steel
8.5
50.0
13.0
6.0
£ 4.9664 - £ 7.0948 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
45.0
16.0
7.5
£ 1.2005 - £ 1.715 Request the lead time here
M2.5
3.0
316 Stainless Steel
2.8
5.0
4.5
1.8
£ 4.2903 - £ 6.129 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
30.0
16.0
7.5
£ 6.0911 - £ 8.7015 Request the lead time here
M16
20.0
316 Stainless Steel
17.5
30.0
24.0
12.0
£ 6.0911 - £ 8.7015 Request the lead time here
M10
12.5
316 Stainless Steel
10.6
60.0
16.0
7.5
£ 3.254 - £ 4.6486 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
60.0
10.0
4.2
  • of 24
Captive Screw Cap Head M10 7.5 Titanium G5

20187774

Price Range
£ 12.1858 - £ 8.53

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    40.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Titanium G5

20187743

Price Range
£ 9.6884 - £ 6.7819

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 Titanium G5

20187811

Price Range
£ 17.1805 - £ 12.0263

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    80.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187613

Price Range
£ 8.0336 - £ 5.6235

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    50.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M6 4.2 Titanium G5

20187637

Price Range
£ 10.0736 - £ 7.0515

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    80.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185480

Price Range
£ 5.8943 - £ 4.126

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    20.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M20 16.0 316 Stainless Steel

20185695

Price Range
£ 11.1387 - £ 7.7971

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    40.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M20 16.0 316 Stainless Steel

20185718

Price Range
£ 14.731 - £ 10.3117

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    80.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M16 12.0 316 Stainless Steel

20185626

Price Range
£ 8.8189 - £ 6.1732

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    35.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185510

Price Range
£ 7.0948 - £ 4.9664

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    50.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M6 4.2 316 Stainless Steel

20185428

Price Range
£ 4.4049 - £ 3.0834

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M12 8.0 316 Stainless Steel

20185558

Price Range
£ 7.3295 - £ 5.1306

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • l10 25
    35.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M8 6.0 316 Stainless Steel

20185466

Price Range
£ 5.863 - £ 4.1041

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    60.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M8 6.0 316 Stainless Steel

20185459

Price Range
£ 5.33 - £ 3.731

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l10 25
    50.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185503

Price Range
£ 7.0948 - £ 4.9664

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    45.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M2.5 1.8 316 Stainless Steel

20185367

Price Range
£ 1.715 - £ 1.2005

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l10 25
    5.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185350

Price Range
£ 6.129 - £ 4.2903

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    30.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M16 12.0 316 Stainless Steel

20185619

Price Range
£ 8.7015 - £ 6.0911

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    30.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M10 7.5 316 Stainless Steel

20185527

Price Range
£ 8.7015 - £ 6.0911

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    60.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M6 4.2 Blackened Stainless 316

20185817

Price Range
£ 4.6486 - £ 3.254

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    60.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0