Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 2.6285 - £ 3.755 Request the lead time here
M6
7.5
Blackened Stainless 303
6.5
35.0
10.0
4.2
£ 6.7545 - £ 9.6493 Request the lead time here
M20
25.0
Blackened Stainless 303
22.0
40.0
30.0
16.0
£ 5.9113 - £ 8.4447 Request the lead time here
M16
20.0
Blackened Stainless 303
17.5
50.0
24.0
12.0
£ 5.4213 - £ 7.7447 Request the lead time here
M16
20.0
Blackened Stainless 303
17.5
40.0
24.0
12.0
£ 8.0277 - £ 11.4682 Request the lead time here
M16
20.0
Blackened Stainless 316
17.5
50.0
24.0
12.0
£ 8.0877 - £ 11.5539 Request the lead time here
M10
12.5
Titanium G5
10.6
35.0
16.0
7.5
£ 6.6345 - £ 9.4778 Request the lead time here
M16
20.0
Blackened Stainless 316
17.5
40.0
24.0
12.0
£ 8.8305 - £ 12.615 Request the lead time here
M16
20.0
Blackened Stainless 316
17.5
60.0
24.0
12.0
£ 1.5375 - £ 2.1964 Request the lead time here
M3
4.5
Titanium G2
3.5
10.0
5.5
2.0
£ 5.6298 - £ 8.0426 Request the lead time here
M16
20.0
Blackened Stainless 303
17.5
45.0
24.0
12.0
£ 3.2161 - £ 4.5945 Request the lead time here
M6
7.5
Blackened Stainless 316
6.5
35.0
10.0
4.2
£ 2.5602 - £ 3.6516 150 In stock
M8
10.0
303 Stainless Steel
8.5
35.0
13.0
6.0
£ 2.2746 - £ 3.2538 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
25.0
10.0
4.2
£ 3.4986 - £ 5.0082 100 In stock
M8
10.0
303 Stainless Steel
8.5
80.0
13.0
6.0
£ 3.0702 - £ 4.386 100 In stock
M10
12.5
303 Stainless Steel
10.6
25.0
16.0
7.5
£ 3.9882 - £ 5.6916 88 In stock
M10
12.5
303 Stainless Steel
10.6
60.0
16.0
7.5
£ 3.6414 - £ 5.202 100 In stock
M12
15.0
303 Stainless Steel
13.2
40.0
18.0
8.0
£ 4.5084 - £ 6.4362 100 In stock
M10
12.5
303 Stainless Steel
10.6
80.0
16.0
7.5
£ 3.4884 - £ 4.9878 100 In stock
M12
15.0
303 Stainless Steel
13.2
30.0
18.0
8.0
£ 3.7944 - £ 5.4162 100 In stock
M12
15.0
303 Stainless Steel
13.2
50.0
18.0
8.0
  • of 24
Captive Screw Cap Head M6 4.2 Blackened Stainless 303

20186234

Price Range
£ 3.755 - £ 2.6285

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    35.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M20 16.0 Blackened Stainless 303

20186326

Price Range
£ 9.6493 - £ 6.7545

Stock Levels
Request the lead time here
Attributes
  • d1
    M20
  • l10 25
    40.0
  • d2 a012
    16.0
  • l20 25
    25.0
  • d3 max
    30.0
Captive Screw Cap Head M16 12.0 Blackened Stainless 303

20186289

Price Range
£ 8.4447 - £ 5.9113

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    50.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Blackened Stainless 303

20186265

Price Range
£ 7.7447 - £ 5.4213

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    40.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Blackened Stainless 316

20186432

Price Range
£ 11.4682 - £ 8.0277

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    50.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M10 7.5 Titanium G5

20186067

Price Range
£ 11.5539 - £ 8.0877

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l10 25
    35.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M16 12.0 Blackened Stainless 316

20186418

Price Range
£ 9.4778 - £ 6.6345

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    40.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M16 12.0 Blackened Stainless 316

20186449

Price Range
£ 12.615 - £ 8.8305

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    60.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M3 2.0 Titanium G2

20186579

Price Range
£ 2.1964 - £ 1.5375

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    10.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M16 12.0 Blackened Stainless 303

20186272

Price Range
£ 8.0426 - £ 5.6298

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • l10 25
    45.0
  • d2 a012
    12.0
  • l20 25
    20.0
  • d3 max
    24.0
Captive Screw Cap Head M6 4.2 Blackened Stainless 316

20186388

Price Range
£ 4.5945 - £ 3.2161

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    35.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138967

Price Range
£ 3.6516 - £ 2.5602

Stock Levels
150 In stock
Attributes
  • d1
    M8
  • l10 25
    35.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138851

Price Range
£ 3.2538 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    25.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138455

Price Range
£ 5.0082 - £ 3.4986

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • l10 25
    80.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138479

Price Range
£ 4.386 - £ 3.0702

Stock Levels
100 In stock
Attributes
  • d1
    M10
  • l10 25
    25.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138530

Price Range
£ 5.6916 - £ 3.9882

Stock Levels
88 In stock
Attributes
  • d1
    M10
  • l10 25
    60.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138585

Price Range
£ 5.202 - £ 3.6414

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    40.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138547

Price Range
£ 6.4362 - £ 4.5084

Stock Levels
100 In stock
Attributes
  • d1
    M10
  • l10 25
    80.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138561

Price Range
£ 4.9878 - £ 3.4884

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138608

Price Range
£ 5.4162 - £ 3.7944

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    50.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0