| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.6516 |
| 100 - 249 | £ 3.2844 |
| 250 - 749 | £ 2.9274 |
| 750 + | £ 2.5602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | M8 |
|---|---|
| l10 25 | 35.0 |
| d2 a012 | 6.0 |
| d2 a012 | 10.0 |
| d3 max | 13.0 |
| d4 min | 8.5 |
| H1 max | 8.0 |
| Material | 303 Stainless Steel |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue