Menu Search

Captive Screws - Cap Head

In stock

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762.
  • The material is a popular choice for construction and automotive applications.
Material: Titanium G5, Titanium G2, Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0154A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
463 results
Product SKUs information
Essentra Part Number Price range Availability d1 l20 25 Material d4 min l10 25 d3 max d2 a012 View
£ 4.2432 - £ 6.0588 20 In stock
M12
15.0
303 Stainless Steel
13.2
80.0
18.0
8.0
£ 2.5602 - £ 3.6516 100 In stock
M5
7.5
303 Stainless Steel
5.5
40.0
8.5
3.7
£ 2.1726 - £ 3.1008 50 In stock
M8
10.0
303 Stainless Steel
8.5
16.0
13.0
6.0
£ 2.8764 - £ 4.1106 100 In stock
M8
10.0
303 Stainless Steel
8.5
50.0
13.0
6.0
£ 3.213 - £ 4.59 100 In stock
M10
12.5
303 Stainless Steel
10.6
30.0
16.0
7.5
£ 4.5084 - £ 6.4362 100 In stock
M10
12.5
303 Stainless Steel
10.6
80.0
16.0
7.5
£ 3.4884 - £ 4.9878 100 In stock
M12
15.0
303 Stainless Steel
13.2
30.0
18.0
8.0
£ 3.7944 - £ 5.4162 100 In stock
M12
15.0
303 Stainless Steel
13.2
50.0
18.0
8.0
£ 3.7026 - £ 5.2938 76 In stock
M12
15.0
303 Stainless Steel
13.2
45.0
18.0
8.0
£ 2.2746 - £ 3.2538 Request the lead time here
M6
7.5
303 Stainless Steel
6.5
25.0
10.0
4.2
£ 2.295 - £ 3.2742 Request the lead time here
M5
7.5
303 Stainless Steel
5.5
25.0
8.5
3.7
£ 2.3664 - £ 3.3762 190 In stock
M8
10.0
303 Stainless Steel
8.5
25.0
13.0
6.0
£ 2.091 - £ 2.9886 530 In stock
M5
7.5
303 Stainless Steel
5.5
12.0
8.5
3.7
£ 2.5602 - £ 3.6516 150 In stock
M8
10.0
303 Stainless Steel
8.5
35.0
13.0
6.0
£ 2.0094 - £ 2.8764 Request the lead time here
M3
4.5
303 Stainless Steel
3.5
8.0
5.5
2.0
£ 2.0298 - £ 2.8968 320 In stock
M2.5
3.0
303 Stainless Steel
2.8
8.0
4.5
1.8
£ 2.0604 - £ 2.9478 172 In stock
M3
4.5
303 Stainless Steel
3.5
12.0
5.5
2.0
£ 2.7744 - £ 3.9576 100 In stock
M8
10.0
303 Stainless Steel
8.5
45.0
13.0
6.0
£ 2.5194 - £ 3.6006 56 In stock
M4
6.0
303 Stainless Steel
4.5
25.0
7.0
2.8
£ 2.652 - £ 3.7842 90 In stock
M4
6.0
303 Stainless Steel
4.5
40.0
7.0
2.8
  • of 24
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138622

Price Range
£ 6.0588 - £ 4.2432

Stock Levels
20 In stock
Attributes
  • d1
    M12
  • l10 25
    80.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M5 3.7 303 Stainless Steel

20138363

Price Range
£ 3.6516 - £ 2.5602

Stock Levels
100 In stock
Attributes
  • d1
    M5
  • l10 25
    40.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138417

Price Range
£ 3.1008 - £ 2.1726

Stock Levels
50 In stock
Attributes
  • d1
    M8
  • l10 25
    16.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138431

Price Range
£ 4.1106 - £ 2.8764

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • l10 25
    50.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138486

Price Range
£ 4.59 - £ 3.213

Stock Levels
100 In stock
Attributes
  • d1
    M10
  • l10 25
    30.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M10 7.5 303 Stainless Steel

20138547

Price Range
£ 6.4362 - £ 4.5084

Stock Levels
100 In stock
Attributes
  • d1
    M10
  • l10 25
    80.0
  • d2 a012
    7.5
  • l20 25
    12.5
  • d3 max
    16.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138561

Price Range
£ 4.9878 - £ 3.4884

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    30.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138608

Price Range
£ 5.4162 - £ 3.7944

Stock Levels
100 In stock
Attributes
  • d1
    M12
  • l10 25
    50.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M12 8.0 303 Stainless Steel

20138592

Price Range
£ 5.2938 - £ 3.7026

Stock Levels
76 In stock
Attributes
  • d1
    M12
  • l10 25
    45.0
  • d2 a012
    8.0
  • l20 25
    15.0
  • d3 max
    18.0
Captive Screw Cap Head M6 4.2 303 Stainless Steel

20138851

Price Range
£ 3.2538 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l10 25
    25.0
  • d2 a012
    4.2
  • l20 25
    7.5
  • d3 max
    10.0
Captive Screw Cap Head M5 3.7 303 Stainless Steel

20138943

Price Range
£ 3.2742 - £ 2.295

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l10 25
    25.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138950

Price Range
£ 3.3762 - £ 2.3664

Stock Levels
190 In stock
Attributes
  • d1
    M8
  • l10 25
    25.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M5 3.7 303 Stainless Steel

20138349

Price Range
£ 2.9886 - £ 2.091

Stock Levels
530 In stock
Attributes
  • d1
    M5
  • l10 25
    12.0
  • d2 a012
    3.7
  • l20 25
    7.5
  • d3 max
    8.5
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138967

Price Range
£ 3.6516 - £ 2.5602

Stock Levels
150 In stock
Attributes
  • d1
    M8
  • l10 25
    35.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M3 2.0 303 Stainless Steel

20139148

Price Range
£ 2.8764 - £ 2.0094

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l10 25
    8.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M2.5 1.8 303 Stainless Steel

20139209

Price Range
£ 2.8968 - £ 2.0298

Stock Levels
320 In stock
Attributes
  • d1
    M2.5
  • l10 25
    8.0
  • d2 a012
    1.8
  • l20 25
    3.0
  • d3 max
    4.5
Captive Screw Cap Head M3 2.0 303 Stainless Steel

20139162

Price Range
£ 2.9478 - £ 2.0604

Stock Levels
172 In stock
Attributes
  • d1
    M3
  • l10 25
    12.0
  • d2 a012
    2.0
  • l20 25
    4.5
  • d3 max
    5.5
Captive Screw Cap Head M8 6.0 303 Stainless Steel

20138974

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
100 In stock
Attributes
  • d1
    M8
  • l10 25
    45.0
  • d2 a012
    6.0
  • l20 25
    10.0
  • d3 max
    13.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20138929

Price Range
£ 3.6006 - £ 2.5194

Stock Levels
56 In stock
Attributes
  • d1
    M4
  • l10 25
    25.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0
Captive Screw Cap Head M4 2.8 303 Stainless Steel

20138936

Price Range
£ 3.7842 - £ 2.652

Stock Levels
90 In stock
Attributes
  • d1
    M4
  • l10 25
    40.0
  • d2 a012
    2.8
  • l20 25
    6.0
  • d3 max
    7.0