Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 3.0139 - £ 4.3056 Request the lead time here
10.5
4.70
316 Stainless Steel
25.0
M6
4.2
6.5
£ 1.7692 - £ 2.5274 Request the lead time here
4.5
1.50
Blackened Stainless 303
10.0
M2.5
1.7
2.8
£ 2.5148 - £ 3.5925 Request the lead time here
7.6
3.10
Blackened Stainless 303
60.0
M4
2.8
4.5
£ 1.7902 - £ 2.5575 Request the lead time here
4.5
1.50
Blackened Stainless 303
12.0
M2.5
1.7
2.8
£ 2.1272 - £ 3.0389 Request the lead time here
5.7
1.65
Blackened Stainless 303
30.0
M3
2.0
3.5
£ 2.3378 - £ 3.3398 Request the lead time here
7.6
3.10
Blackened Stainless 303
25.0
M4
2.8
4.5
£ 2.4221 - £ 3.4601 Request the lead time here
9.5
3.70
Blackened Stainless 303
20.0
M5
3.7
5.5
£ 2.5148 - £ 3.5925 Request the lead time here
7.6
3.10
Blackened Stainless 303
50.0
M4
2.8
4.5
£ 2.4853 - £ 3.5504 Request the lead time here
5.7
1.65
Blackened Stainless 316
25.0
M3
2.0
3.5
£ 2.6032 - £ 3.7189 Request the lead time here
10.5
4.70
Blackened Stainless 303
25.0
M6
4.2
6.5
£ 2.6601 - £ 3.8001 Request the lead time here
10.5
4.70
Blackened Stainless 303
80.0
M6
4.2
6.5
£ 2.1904 - £ 3.1292 Request the lead time here
5.7
1.65
Blackened Stainless 303
40.0
M3
2.0
3.5
£ 3.0645 - £ 4.3778 Request the lead time here
10.5
4.70
316 Stainless Steel
80.0
M6
4.2
6.5
£ 2.0219 - £ 2.8885 Request the lead time here
5.7
1.65
Blackened Stainless 303
16.0
M3
2.0
3.5
£ 2.5695 - £ 3.6708 Request the lead time here
9.5
3.70
Blackened Stainless 303
30.0
M5
3.7
5.5
£ 2.6959 - £ 3.8513 Request the lead time here
7.6
3.10
316 Stainless Steel
25.0
M4
2.8
4.5
£ 1.7481 - £ 2.4973 Request the lead time here
4.5
1.50
Blackened Stainless 303
8.0
M2.5
1.7
2.8
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
60.0
M5
3.7
5.5
£ 2.0851 - £ 2.9787 Request the lead time here
5.7
1.65
Blackened Stainless 303
25.0
M3
2.0
3.5
£ 2.2746 - £ 3.2495 Request the lead time here
7.6
3.10
Blackened Stainless 303
20.0
M4
2.8
4.5
  • of 7
Captive Screw Button Head M6 25.0 316 Stainless Steel

20189235

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M2.5 10.0 Blackened Stainless 303

20189303

Price Range
£ 2.5274 - £ 1.7692

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    10.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M4 60.0 Blackened Stainless 303

20189471

Price Range
£ 3.5925 - £ 2.5148

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 12.0 Blackened Stainless 303

20189310

Price Range
£ 2.5575 - £ 1.7902

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 30.0 Blackened Stainless 303

20189389

Price Range
£ 3.0389 - £ 2.1272

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 25.0 Blackened Stainless 303

20189433

Price Range
£ 3.3398 - £ 2.3378

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M5 20.0 Blackened Stainless 303

20189501

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 50.0 Blackened Stainless 303

20189464

Price Range
£ 3.5925 - £ 2.5148

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 25.0 Blackened Stainless 316

20189723

Price Range
£ 3.5504 - £ 2.4853

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 25.0 Blackened Stainless 303

20189587

Price Range
£ 3.7189 - £ 2.6032

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M6 80.0 Blackened Stainless 303

20189631

Price Range
£ 3.8001 - £ 2.6601

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 40.0 Blackened Stainless 303

20189396

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 80.0 316 Stainless Steel

20189280

Price Range
£ 4.3778 - £ 3.0645

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M3 16.0 Blackened Stainless 303

20189358

Price Range
£ 2.8885 - £ 2.0219

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M5 30.0 Blackened Stainless 303

20189525

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M4 25.0 316 Stainless Steel

20189082

Price Range
£ 3.8513 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M2.5 8.0 Blackened Stainless 303

20189297

Price Range
£ 2.4973 - £ 1.7481

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M5 60.0 316 Stainless Steel

20189204

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M3 25.0 Blackened Stainless 303

20189372

Price Range
£ 2.9787 - £ 2.0851

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    25.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 20.0 Blackened Stainless 303

20189426

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    20.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5