Quantity | Unit price |
---|---|
1 - 99 | £ 3.7256 |
100 - 249 | £ 3.3531 |
250 - 749 | £ 2.9805 |
750 + | £ 2.6079 |
d1 | M6 |
---|---|
l1_025 | 80.0 |
d2 a012 | 4.2 |
d3 max | 10.5 |
d4 min | 6.5 |
h1 max | 4.70 |
l2-0.2 | 7.5 |
Finish | Blackened |
Material | Blackened stainless 303 |
Drive Type | Torx Drive |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue