Menu Search

Captive Screw Retainer Flange

In stock

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Essentra Part Number Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.2536 - £ 3.2194 Request the lead time here
6.8
2.0
10.0
Aluminium
1.5
M4
1.5
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
1.25
M5
1.25
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
6.0
M8
6.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
6.0
M5
6.0
Request the lead time here
8.0
2.5
12.5
Aluminium
3.0
M5
3.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
5.0
M5
5.0
£ 2.8496 - £ 4.0709 Request the lead time here
13.0
4.0
20.0
Aluminium
5.0
M8
5.0
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
0.7
M6
0.7
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
2.0
M6
2.0
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
1.25
M6
1.25
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
5.0
M6
5.0
£ 2.3168 - £ 3.3097 Request the lead time here
6.8
2.0
10.0
Aluminium
4.0
M4
4.0
£ 2.2536 - £ 3.2194 Request the lead time here
6.8
2.0
10.0
Aluminium
2.0
M4
2.0
£ 1.8955 - £ 2.7079 Request the lead time here
5.0
1.5
7.5
Aluminium
4.0
M3
4.0
£ 1.9166 - £ 2.738 Request the lead time here
5.0
1.5
7.5
Aluminium
5.0
M3
5.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
2.5
M5
2.5
£ 2.2746 - £ 3.2495 Request the lead time here
6.8
2.0
10.0
Aluminium
2.5
M4
2.5
£ 1.8745 - £ 2.6778 Request the lead time here
5.0
1.5
7.5
Aluminium
3.0
M3
3.0
£ 1.8323 - £ 2.6177 Request the lead time here
5.0
1.5
7.5
Aluminium
1.25
M3
1.25
£ 2.2325 - £ 3.1893 Request the lead time here
6.8
2.0
10.0
Aluminium
0.7
M4
0.7
  • of 5
Captive Screw Retainer Flange M4 1.5 Aluminium

20252281

Price Range
£ 3.2194 - £ 2.2536

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    1.5
  • d2
    6.8
  • H1
    2.0
  • l1
    1.5
Captive Screw Retainer Flange M5 1.25 Aluminium

20252373

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    1.25
  • d2
    8.0
  • H1
    2.5
  • l1
    1.25
Captive Screw Retainer Flange M8 6.0 Aluminium

20252649

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    6.0
  • d2
    13.0
  • H1
    4.0
  • l1
    6.0
Captive Screw Retainer Flange M5 6.0 Aluminium

20252441

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    6.0
  • d2
    8.0
  • H1
    2.5
  • l1
    6.0
Captive Screw Retainer Flange M5 3.0 Aluminium

20252410


Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    3.0
  • d2
    8.0
  • H1
    2.5
  • l1
    3.0
Captive Screw Retainer Flange M5 5.0 Aluminium

20252434

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    5.0
  • d2
    8.0
  • H1
    2.5
  • l1
    5.0
Captive Screw Retainer Flange M8 5.0 Aluminium

20252632

Price Range
£ 4.0709 - £ 2.8496

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    5.0
  • d2
    13.0
  • H1
    4.0
  • l1
    5.0
Captive Screw Retainer Flange M6 0.7 Aluminium

20252458

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    0.7
  • d2
    10.0
  • H1
    3.0
  • l1
    0.7
Captive Screw Retainer Flange M6 2.0 Aluminium

20252496

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    2.0
  • d2
    10.0
  • H1
    3.0
  • l1
    2.0
Captive Screw Retainer Flange M6 1.25 Aluminium

20252472

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    1.25
  • d2
    10.0
  • H1
    3.0
  • l1
    1.25
Captive Screw Retainer Flange M6 5.0 Aluminium

20252533

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    5.0
  • d2
    10.0
  • H1
    3.0
  • l1
    5.0
Captive Screw Retainer Flange M4 4.0 Aluminium

20252328

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    4.0
  • d2
    6.8
  • H1
    2.0
  • l1
    4.0
Captive Screw Retainer Flange M4 2.0 Aluminium

20252298

Price Range
£ 3.2194 - £ 2.2536

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    2.0
  • d2
    6.8
  • H1
    2.0
  • l1
    2.0
Captive Screw Retainer Flange M3 4.0 Aluminium

20252229

Price Range
£ 2.7079 - £ 1.8955

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    4.0
  • d2
    5.0
  • H1
    1.5
  • l1
    4.0
Captive Screw Retainer Flange M3 5.0 Aluminium

20252236

Price Range
£ 2.738 - £ 1.9166

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    5.0
  • d2
    5.0
  • H1
    1.5
  • l1
    5.0
Captive Screw Retainer Flange M5 2.5 Aluminium

20252403

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    2.5
  • d2
    8.0
  • H1
    2.5
  • l1
    2.5
Captive Screw Retainer Flange M4 2.5 Aluminium

20252304

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    2.5
  • d2
    6.8
  • H1
    2.0
  • l1
    2.5
Captive Screw Retainer Flange M3 3.0 Aluminium

20252212

Price Range
£ 2.6778 - £ 1.8745

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    3.0
  • d2
    5.0
  • H1
    1.5
  • l1
    3.0
Captive Screw Retainer Flange M3 1.25 Aluminium

20252175

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    1.25
  • d2
    5.0
  • H1
    1.5
  • l1
    1.25
Captive Screw Retainer Flange M4 0.7 Aluminium

20252250

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    0.7
  • d2
    6.8
  • H1
    2.0
  • l1
    0.7