20252472
20252472
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 3.6286 |
| 100 - 249 | £ 3.2658 |
| 250 - 749 | £ 2.9029 |
| 750 + | £ 2.54 |
| For thread d1 | M6 |
|---|---|
| Panel t1±8% | 1.25 |
| d2 | 10.0 |
| H1 | 3.0 |
| l1 | 1.25 |
| D3 | 15.0 |
| Installation ball dia. d4 | 10.0 |
| d6 | 12.0 |
| Sheet metal gauge | 18 |
| Material | Aluminium |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue