Menu Search

Cap Screws - Low Head

In stock

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 3.6516 - £ 5.2122 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
30.0
Torx Drive
0.6
£ 2.9682 - £ 4.233 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
10.0
Torx Drive
0.5
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
3.0
Torx Drive
0.3
£ 3.1518 - £ 4.4982 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
20.0
Torx Drive
0.6
£ 4.4268 - £ 6.324 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
30.0
Torx Drive
0.7
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
5.0
Torx Drive
0.3
£ 4.4268 - £ 6.324 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
25.0
Torx Drive
0.7
£ 2.8662 - £ 4.1004 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
8.0
Torx Drive
0.5
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
20.0
Torx Drive
0.5
£ 2.703 - £ 3.8658 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
16.0
Torx Drive
0.6
£ 2.8662 - £ 4.1004 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 316
12.0
Torx Drive
0.3
£ 2.9682 - £ 4.233 Request the lead time here
7.0
M3
0.8
Blackened Stainless 316
10.0
Torx Drive
0.4
£ 2.9682 - £ 4.233 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
25.0
Torx Drive
0.5
£ 3.672 - £ 5.2428 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
25.0
Hex Drive
0.25
£ 3.8964 - £ 5.559 Request the lead time here
10.0
M6
1.5
Blackened Stainless 316
30.0
Hex Drive
0.25
£ 2.5806 - £ 3.6924 10 In stock
9.0
M5
1.0
Blackened Stainless 303
12.0
Hex Drive
0.20
£ 3.6516 - £ 5.2122 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
20.0
Hex Drive
0.20
£ 2.5296 - £ 3.6108 Request the lead time here
8.0
M4
1.5
Blackened Stainless 316
18.0
Hex Drive
0.20
£ 3.315 - £ 4.7328 Request the lead time here
10.0
M6
1.2
316 Stainless Steel
10.0
Hex Drive
0.25
£ 2.8662 - £ 4.1004 Request the lead time here
4.0
M2
0.5
Blackened Stainless 316
8.0
Hex Drive
0.10
  • of 30
Cap Screw M5 30.0 316 Stainless Steel

20206482

Price Range
£ 5.2122 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    30.0
Cap Screw M4 10.0 Blackened Stainless 316

20207250

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    10.0
Cap Screw M2 3.0 Blackened Stainless 316

20207038

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    3.0
Cap Screw M5 20.0 Blackened Stainless 303

20206901

Price Range
£ 4.4982 - £ 3.1518

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    20.0
Cap Screw M6 30.0 Blackened Stainless 303

20207007

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    30.0
Cap Screw M2 5.0 Blackened Stainless 316

20207052

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    5.0
Cap Screw M6 25.0 Blackened Stainless 303

20206994

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M4 8.0 Blackened Stainless 316

20207243

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M4 20.0 Blackened Stainless 303

20206840

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M5 16.0 Blackened Stainless 303

20206895

Price Range
£ 3.8658 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    16.0
Cap Screw M2.5 12.0 Blackened Stainless 316

20207168

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0
Cap Screw M3 10.0 Blackened Stainless 316

20207205

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    10.0
Cap Screw M4 25.0 Blackened Stainless 316

20207298

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    25.0
Cap Screw M6 25.0 316 Stainless Steel

20205409

Price Range
£ 5.2428 - £ 3.672

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M6 30.0 Blackened Stainless 316

20204853

Price Range
£ 5.559 - £ 3.8964

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.5
  • H2 max
    4.0
  • h3 max
    2.5
Cap Screw M5 12.0 Blackened Stainless 303

20205683

Price Range
£ 3.6924 - £ 2.5806

Stock Levels
10 In stock
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M5 20.0 316 Stainless Steel

20205331

Price Range
£ 5.2122 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M4 18.0 Blackened Stainless 316

20204655

Price Range
£ 3.6108 - £ 2.5296

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    1.5
  • H2 max
    2.5
  • h3 max
    1.6
Cap Screw M6 10.0 316 Stainless Steel

20205362

Price Range
£ 4.7328 - £ 3.315

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    10.0
  • h1
    1.2
  • H2 max
    4.0
  • h3 max
    2.2
Cap Screw M2 8.0 Blackened Stainless 316

20205829

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.2
  • h3 max
    1.2