20207007
20207007
| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 6.324 |
| 100 - 249 | £ 5.6916 |
| 250 - 749 | £ 5.0592 |
| 750 + | £ 4.4268 |
| d1 | M6 |
|---|---|
| d2 | 12.0 |
| h1 | 1.2 |
| H2 max | 3.5 |
| l1 | 30.0 |
| r1 | 0.7 |
| Torque to max.Nm | 5.20 |
| Drive Type | Torx Drive |
| Material | Blackened Stainless 303 |
| Torx Size | TX 20 |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue