Menu Search

Cam Locks

In stock

Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.

These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.

The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,

  • Materials: Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Powder Coating, Chrome Plating and Stainless Steel
  • Colours: Black and Natural (Silver)

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Grip Housing Height Key Type View
£ 8.2458 - £ 8.2458 Request the lead time here
£ 8.6876 - £ 17.9458 16 In stock
10273210 £ 8.2458 - £ 8.2458 230 In stock
10273258 £ 8.6876 - £ 8.6876 90 In stock
10273234 £ 8.204 - £ 8.5458 20 In stock
£ 16.3947 - £ 30.6425 Request the lead time here
14.5 mm
20.0 mm
Master Key
£ 2.3899 - £ 2.6555 28 In stock
8.5 mm
20.0 mm
Keyed To Differ
£ 1.4049 - £ 2.1854 Request the lead time here
17.0 mm
11.0 mm
Keyed Different SS Shutter
20048976 £ 6.8148 - £ 9.5407 60 In stock
16.5 mm
£ 1.6169 - £ 2.5153 Request the lead time here
11.0 mm
11.0 mm
Keyed Different SS Shutter
£ 6.8148 - £ 9.5407 170 In stock
16.5 mm
£ 6.8148 - £ 9.5407 Request the lead time here
16.5 mm
20049065 £ 6.8148 - £ 9.5407 100 In stock
16.5 mm
20048983 £ 6.8148 - £ 9.5407 20 In stock
16.5 mm
20048952 £ 6.8148 - £ 9.5407 200 In stock
16.5 mm
£ 10.4736 - £ 19.6112 54 In stock
Euro Key
£ 13.7553 - £ 25.6612 51 In stock
26.5 mm
20.0 mm
Keyed To Differ
£ 10.4736 - £ 18.8525 Request the lead time here
14.5 mm
20.0 mm
Euro Key (5333)
£ 10.4736 - £ 19.6112 50 In stock
8.5 mm
20.0 mm
Euro Key (5333)
£ 2.2498 - £ 2.4998 Request the lead time here
Euro Key
  • of 4
Cabinet Latch Die Cast Zinc Alloy

10273227

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273265

Price Range
£ 17.9458 - £ 8.6876

Stock Levels
16 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273210

Price Range
£ 8.2458 - £ 8.2458

Stock Levels
230 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Cabinet Latch Die Cast Zinc Alloy

10273258

Price Range
£ 8.6876 - £ 8.6876

Stock Levels
90 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Cabinet Latch Die Cast Zinc Alloy

10273234

Price Range
£ 8.5458 - £ 8.204

Stock Levels
20 In stock
Attributes
  • Cam Length
    30.0 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Master Key 45.0 mm 14.5 mm Silver

20120283

Price Range
£ 30.6425 - £ 16.3947

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Master Key
Key Latch Keyed To Differ 45.0 mm 8.5 mm Silver

20120344

Price Range
£ 2.6555 - £ 2.3899

Stock Levels
28 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066802

Price Range
£ 2.1854 - £ 1.4049

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    30.0 mm
  • Grip Range
    17.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Die Cast Zinc Alloy

20048976

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
60 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Key Latch Keyed Different SS Shutter 11.0 mm Black

20066796

Price Range
£ 2.5153 - £ 1.6169

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    16.0 mm
  • Grip Range
    11.0 mm
  • Housing Height
    11.0 mm
  • Head Diameter
    22.0 mm
  • Key Type
    Keyed Different SS Shutter
Key Latch Die Cast Zinc Alloy

20048969

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
170 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090
Quarter Turn Latch Die Cast Zinc Alloy

20049003

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 16.5 mm 43.0 mm

20049065

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
100 In stock
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    8301409000
Key Latch Die Cast Zinc Alloy

20048983

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
20 In stock
Attributes
  • Housing Height
    16.5 mm
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch 16.5 mm 33.0 mm

20048952

Price Range
£ 9.5407 - £ 6.8148

Stock Levels
200 In stock
Attributes
  • Housing Height
    16.5 mm
  • Commodity Code
    7907000090
Key Latch Euro Key 45.0 mm 18.5 mm Die Cast Zinc Alloy

20057220

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
54 In stock
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    8301409000
Key Latch Keyed To Differ 45.0 mm 26.5 mm Silver

20120337

Price Range
£ 25.6612 - £ 13.7553

Stock Levels
51 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    26.0 mm
  • Grip Range
    26.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Keyed To Differ
Key Latch Euro Key (5333) 45.0 mm 14.5 mm Black

20120375

Price Range
£ 18.8525 - £ 10.4736

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    14.0 mm
  • Grip Range
    14.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch Euro Key (5333) 45.0 mm 8.5 mm Black

20120382

Price Range
£ 19.6112 - £ 10.4736

Stock Levels
50 In stock
Attributes
  • Cam Length
    45.0 mm
  • Grip Length
    8.0 mm
  • Grip Range
    8.5 mm
  • Housing Height
    20.0 mm
  • Key Type
    Euro Key (5333)
Key Latch Euro Key 45.0 mm 20.5 mm Die Cast Zinc Alloy

20120368

Price Range
£ 2.4998 - £ 2.2498

Stock Levels
Request the lead time here
Attributes
  • Cam Length
    45.0 mm
  • Key Type
    Euro Key
  • Full Material
    Die Cast Zinc Alloy
  • Commodity Code
    7907000090