20120382
063120561E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 19.6112 |
| 50 + | £ 10.4736 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cam Length | 45.0 mm |
|---|---|
| Cam Length | 1.772 in |
| Grip Length | 8.0 mm |
| Grip Length | 0.315 in |
| Grip Range | 8.5 mm |
| Grip Range | 0.335 in |
| Housing Height | 20.0 mm |
| Housing Height | 0.787 in |
| Key Type | Euro Key (5333) |
| Lock Type | Keyed Alike |
| Colour | Black |
| Finish | No Finish |
| Full Material | Die Cast Zinc Alloy |
| Cam Material | Steel |
| Mounting Orientation | Universal |
| Includes | 2x Keys |
| Commodity Code | 7907000090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue