Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Item Code Price range Availability Thread Size Body Diameter Mount Type Overall Height View
£ 15.7753 - £ 15.7753 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 16.648 - £ 16.648 Request the lead time here
M6
9.9 mm
Stud
35.0 mm
£ 13.0364 - £ 13.0364 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 13.9896 - £ 13.9896 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 15.7753 - £ 15.7753 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 8.0957 - £ 8.0957 Request the lead time here
M6
9.9 mm
Stud
35.0 mm
£ 14.4193 - £ 14.4193 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 16.648 - £ 16.648 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 8.0957 - £ 8.0957 Request the lead time here
M6
9.9 mm
Stud
35.0 mm
£ 13.3989 - £ 13.3989 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 16.648 - £ 16.648 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 8.2702 - £ 8.2702 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 13.9896 - £ 13.9896 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 13.2781 - £ 13.2781 Request the lead time here
M8
12.9 mm
Stud
45.0 mm
£ 14.8086 - £ 14.8086 Request the lead time here
M6
9.9 mm
Stud
35.0 mm
£ 15.0234 - £ 15.0234 Request the lead time here
M10
16.9 mm
Stud
55.0 mm
£ 6.0949 - £ 6.0949 Request the lead time here
M6
12.0 mm
Threaded Stud
28.0 mm
£ 5.3578 - £ 5.3578 Request the lead time here
M6
12.0 mm
Threaded Stud
28.0 mm
£ 5.613 - £ 5.7264 Request the lead time here
M8
15.0 mm
Threaded Stud
37.0 mm
£ 6.1516 - £ 6.2792 Request the lead time here
M8
15.0 mm
Threaded Stud
37.0 mm
  • of 11
Clamping Lever 78.0 mm Stud M10 Black

1505432

Price Range
£ 15.7753 - £ 15.7753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

1505436

Price Range
£ 16.648 - £ 16.648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505440

Price Range
£ 13.0364 - £ 13.0364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505444

Price Range
£ 13.9896 - £ 13.9896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

1505433

Price Range
£ 15.7753 - £ 15.7753

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

1505437

Price Range
£ 8.0957 - £ 8.0957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 78.0 mm Stud M10 Black

1505430

Price Range
£ 14.4193 - £ 14.4193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 78.0 mm Stud M10 Black

1505434

Price Range
£ 16.648 - £ 16.648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 45.0 mm Stud M6 Black

1505438

Price Range
£ 8.0957 - £ 8.0957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505442

Price Range
£ 13.3989 - £ 13.3989

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 78.0 mm Stud M10 Black

1505435

Price Range
£ 16.648 - £ 16.648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505439

Price Range
£ 8.2702 - £ 8.2702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505443

Price Range
£ 13.9896 - £ 13.9896

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 63.0 mm Stud M8 Black

1505441

Price Range
£ 13.2781 - £ 13.2781

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    12.9 mm
Clamping Lever 45.0 mm Stud M6 Black

1505445

Price Range
£ 14.8086 - £ 14.8086

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    9.9 mm
Clamping Lever 78.0 mm Stud M10 Black

1505431

Price Range
£ 15.0234 - £ 15.0234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Aluminium
  • Mount Material
    Aluminium
  • Mount Type
    Stud
  • Body Diameter
    16.9 mm
Clamping Lever Threaded Stud M6 30.0 mm Black

496357

Price Range
£ 6.0949 - £ 6.0949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Overall Height
    28.0 mm
Clamping Lever Threaded Stud M6 10.0 mm Black

496355

Price Range
£ 5.3578 - £ 5.3578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Overall Height
    28.0 mm
Clamping Lever Threaded Stud M8 20.0 mm Black

496361

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    37.0 mm
Clamping Lever Threaded Stud M8 40.0 mm Black

496364

Price Range
£ 6.2792 - £ 6.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    37.0 mm