Menu Search

Cam Levers - Threaded Insert

In stock

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Body Diameter Mount Type Full Material View
£ 4.3902 - £ 4.3902 Request the lead time here
M10
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
£ 4.4439 - £ 4.4439 Request the lead time here
M12
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
£ 4.1888 - £ 4.1888 Request the lead time here
M8
23.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
£ 7.3573 - £ 7.3573 Request the lead time here
M14
26.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
£ 3.4772 - £ 3.4772 Request the lead time here
M6
19.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
£ 6.8471 - £ 6.8471 Request the lead time here
M12
26.0 mm
Blind Hole
Glass Fiber Reinforced Technopolymer
Request the lead time here
M5
12.0 mm
Insert
Glass Filled Polyamide
£ 6.7753 - £ 6.917 80 In stock
M8
18.5 mm
Insert
Glass Filled Polyamide
10644966 £ 17.8112 - £ 17.8112 Request the lead time here
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 16.272 - £ 16.272 324 In stock
M6
21.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
10195536 £ 18.9793 - £ 43.8251 59 In stock
M5
19.0 mm
Internal Thread
Die Cast Zinc
£ 20.4251 - £ 20.4251 Request the lead time here
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 18.1431 - £ 18.1431 189 In stock
M8
25.0 mm
Internal Thread
Glass Fibre Reinforced Polyamide Based Technopolymer
£ 18.9793 - £ 19.362 4 In stock
M6
19.0 mm
Internal Thread
Die Cast Zinc
Request the lead time here
M6
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M5
18.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
Request the lead time here
M6
18.5 mm
Insert
Polyamide;Die Cast Zinc
Request the lead time here
M8
22.5 mm
Threaded Stud
Polyamide;Die Cast Zinc;AISI 303 Stainless Steel
  • of 4
Cam Lever 89.5 mm Blind Hole M10 Black

10518946

Price Range
£ 4.3902 - £ 4.3902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 89.5 mm Blind Hole M12 Black

10518953

Price Range
£ 4.4439 - £ 4.4439

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 89.5 mm Blind Hole M8 Black

10518939

Price Range
£ 4.1888 - £ 4.1888

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    23.0 mm
  • Overall Height
    54.0 mm
Cam Lever 108.0 mm Blind Hole M14 Black

10518977

Price Range
£ 7.3573 - £ 7.3573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm
Cam Lever 72.5 mm Blind Hole M6 Black

10518922

Price Range
£ 3.4772 - £ 3.4772

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    19.0 mm
  • Overall Height
    43.0 mm
Cam Lever 26.0 mm Blind Hole M12 Technopolymer

10518960

Price Range
£ 6.8471 - £ 6.8471

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Technopolymer
  • Mount Type
    Blind Hole
  • Body Diameter
    26.0 mm
  • Overall Height
    64.5 mm
Clamping Lever Insert M5 Black

10567760


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mount Type
    Insert
  • Body Diameter
    12.0 mm
  • Overall Height
    29.0 mm
  • Thread Size
    M5
Cam Lever Insert M8 Black

10279304

Price Range
£ 6.917 - £ 6.7753

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Insert
  • Body Diameter
    18.5 mm
  • Overall Height
    47.0 mm
Cam Lever Internal Thread M6 Black

10644966

Price Range
£ 17.8112 - £ 17.8112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Thread Size
    M6
Cam Lever Internal Thread M6 63.0 mm Black

10190746

Price Range
£ 16.272 - £ 16.272

Stock Levels
324 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    21.0 mm
  • Overall Length
    63.0 mm
Cam Lever Internal Thread M5 Black

10195536

Price Range
£ 43.8251 - £ 18.9793

Stock Levels
59 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190791

Price Range
£ 20.4251 - £ 20.4251

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M8 79.0 mm Black

10190784

Price Range
£ 18.1431 - £ 18.1431

Stock Levels
189 In stock
Attributes
  • Colour
    Black
  • Handle Material
    GF Technopolymer
  • Mount Type
    Internal Thread
  • Body Diameter
    25.0 mm
  • Overall Length
    79.0 mm
Cam Lever Internal Thread M6 Black

10195611

Price Range
£ 19.362 - £ 18.9793

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Internal Thread
  • Body Diameter
    19.0 mm
  • Thread Length
    10.0 mm
Cam Lever Threaded Stud M6 Black

10509289


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    35.0 mm
Cam Lever Threaded Stud M6 Black

10509197


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    25.0 mm
Cam Lever Threaded Stud M5 Black

10509159


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    18.5 mm
  • Thread Length
    50.0 mm
Cam Lever Threaded Stud M6 Black

10509272


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    30.0 mm
Cam Lever Insert M6 Black

10509241


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Insert
  • Body Diameter
    18.5 mm
  • Thread Size
    M6
Cam Lever Threaded Stud M8 Black

10509340


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Threaded Stud
  • Body Diameter
    22.5 mm
  • Thread Length
    25.0 mm