Menu Search

Cable Ties - Metal Detectable

In stock

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

Series Code :SR1747

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
£ 0.2081 - £ 0.3987 Request the lead time here
150.0 mm
£ 1.4634 - £ 1.6513 8298 In stock
380.0 mm
£ 0.145 - £ 0.2792 Request the lead time here
203.0 mm
£ 0.5853 - £ 1.1801 8000 In stock
385.0 mm
10355039 £ 0.0749 - £ 0.1436 88800 In stock
100.0 mm
£ 0.4121 - £ 0.8324 18998 In stock
250.0 mm
£ 0.1904 - £ 0.2116 Request the lead time here
16.0 mm
92.0 mm
£ 0.4726 - £ 0.5251 Request the lead time here
50.0 mm
250.0 mm
£ 0.8773 - £ 0.9747 Request the lead time here
102.0 mm
360.0 mm
£ 0.8773 - £ 0.9747 Request the lead time here
102.0 mm
360.0 mm
£ 1.0537 - £ 1.1708 Request the lead time here
90.0 mm
340.0 mm
£ 0.1941 - £ 0.2157 Request the lead time here
16.0 mm
92.0 mm
£ 0.5352 - £ 0.5946 Request the lead time here
110.0 mm
390.0 mm
10277294 £ 0.1904 - £ 0.2116 Request the lead time here
16.0 mm
92.0 mm
£ 0.5097 - £ 0.5663 Request the lead time here
47.0 mm
185.0 mm
£ 0.2462 - £ 0.2735 Request the lead time here
35.0 mm
145.0 mm
£ 0.3517 - £ 0.3907 698 In stock
50.0 mm
200.0 mm
10277225 £ 0.2526 - £ 0.2806 Request the lead time here
35.0 mm
150.0 mm
£ 0.8355 - £ 0.9283 Request the lead time here
90.0 mm
340.0 mm
£ 0.3789 - £ 0.421 Request the lead time here
45.0 mm
186.0 mm
  • of 2
Cable Tie 150.0 mm 3.6 mm PA Blue

10355046

Price Range
£ 0.3987 - £ 0.2081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Full Material
    Polyamide 66
Cable Tie 380.0 mm 7.6 mm PA Blue

10355091

Price Range
£ 1.6513 - £ 1.4634

Stock Levels
8298 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Full Material
    Polyamide 66
Cable Tie 203.0 mm 2.5 mm PA Blue

10355060

Price Range
£ 0.2792 - £ 0.145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Full Material
    Polyamide 66
Cable Tie 385.0 mm 4.8 mm PA Blue

10355107

Price Range
£ 1.1801 - £ 0.5853

Stock Levels
8000 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    385.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 100.0 mm 2.5 mm PA Blue

10355039

Price Range
£ 0.1436 - £ 0.0749

Stock Levels
88800 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Full Material
    Polyamide 66
Cable Tie 250.0 mm 4.8 mm PA Blue

10355077

Price Range
£ 0.8324 - £ 0.4121

Stock Levels
18998 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 92.0 mm 2.4 mm 16.0 mm PP Blue

10277324

Price Range
£ 0.2116 - £ 0.1904

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 250.0 mm 4.7 mm 50.0 mm PA Blue

10277362

Price Range
£ 0.5251 - £ 0.4726

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Square Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 360.0 mm 4.8 mm 102.0 mm PP Blue

10277355

Price Range
£ 0.9747 - £ 0.8773

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 360.0 mm 4.8 mm 102.0 mm Nylon Blue

10277317

Price Range
£ 0.9747 - £ 0.8773

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 340.0 mm 7.0 mm 90.0 mm PP Blue

10277348

Price Range
£ 1.1708 - £ 1.0537

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 92.0 mm 2.4 mm 16.0 mm Nylon Blue

10277201

Price Range
£ 0.2157 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 390.0 mm 4.6 mm 110.0 mm Nylon Blue

10277256

Price Range
£ 0.5946 - £ 0.5352

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 92.0 mm 2.4 mm 16.0 mm Nylon Blue

10277294

Price Range
£ 0.2116 - £ 0.1904

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 185.0 mm 4.6 mm 47.0 mm Nylon Blue

10277249

Price Range
£ 0.5663 - £ 0.5097

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 145.0 mm 3.4 mm 35.0 mm Nylon Blue

10277218

Price Range
£ 0.2735 - £ 0.2462

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 200.0 mm 4.6 mm 50.0 mm Nylon Blue

10277232

Price Range
£ 0.3907 - £ 0.3517

Stock Levels
698 In stock
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 150.0 mm 3.5 mm 35.0 mm Nylon Blue

10277225

Price Range
£ 0.2806 - £ 0.2526

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Oval Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 340.0 mm 7.0 mm 90.0 mm Nylon Blue

10277263

Price Range
£ 0.9283 - £ 0.8355

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable
Cable Tie 186.0 mm 4.8 mm 45.0 mm PP Blue

10277331

Price Range
£ 0.421 - £ 0.3789

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Blue
  • Head Type
    Round Head
  • Hole Type
    No Screw Hole
  • Special Features
    Metal Detectable