| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.5946 |
| 500 + | £ 0.5352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Blue |
| Head Type | Oval Head |
| Hole Type | No Screw Hole |
| Special Features | Metal Detectable |
| Overall Length | 390.0 mm |
| Overall Length | 15.354 in |
| Overall Width | 4.6 mm |
| Overall Width | 0.181 in |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 HB |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue