Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
103 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
£ 4.8142 - £ 4.8142 Request the lead time here
M25
14.0 mm
34002804E £ 2.8306 - £ 3.1451 100 In stock
M16
8.0 mm
£ 6.2414 - £ 6.9349 Request the lead time here
M32
18.0 mm
£ 8.7025 - £ 9.6695 Request the lead time here
M40
25.0 mm
£ 3.1081 - £ 3.4534 Request the lead time here
M16
8.0 mm
£ 4.6775 - £ 7.2762 Request the lead time here
M20 x 1.5
12.0 mm
£ 12.0056 - £ 12.0056 Request the lead time here
M20 x 1.5
13.0 mm
495139 £ 73.9047 - £ 73.9047 Request the lead time here
M50
35.0 mm
490705 £ 3.3715 - £ 4.8767 1600 In stock
1/2 in
12.0 mm
£ 52.6149 - £ 101.9751 Request the lead time here
M40
28.0 mm
£ 59.3052 - £ 59.3052 10 In stock
M20 x 1.5
13.0 mm
£ 7.6926 - £ 7.844 Request the lead time here
1.000 in
25.0 mm
£ 25.0458 - £ 36.098 Request the lead time here
M63
44.0 mm
£ 165.414 - £ 351.0795 Request the lead time here
M50
35.0 mm
£ 3.5493 - £ 8.1041 Request the lead time here
M32
21.0 mm
£ 3.5493 - £ 3.7067 Request the lead time here
M32
21.0 mm
£ 1.1549 - £ 2.5868 200 In stock
M20 x 1.5
13.0 mm
1334499 £ 1.6601 - £ 1.7317 Request the lead time here
M25
17.0 mm
490696 £ 7.7614 - £ 11.1983 Request the lead time here
M32
20.0 mm
495137 £ 26.9595 - £ 52.1968 Request the lead time here
M32
21.0 mm
  • of 6
Cable Gland EMC M25 10.0 mm 14.0 mm Brass Natural

34002812E

Price Range
£ 4.8142 - £ 4.8142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    39.5 mm
Cable Gland EMC M16 4.0 mm 8.0 mm Brass Natural

34002804E

Price Range
£ 3.1451 - £ 2.8306

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    7.0 mm
  • Overall Length
    30.0 mm
Cable Gland EMC M32 13.0 mm 18.0 mm Brass Natural

34002813E

Price Range
£ 6.9349 - £ 6.2414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    15.0 mm
  • Overall Length
    48.0 mm
Cable Gland EMC M40 18.0 mm 25.0 mm Brass Natural

34002808E

Price Range
£ 9.6695 - £ 8.7025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    9.0 mm
  • Overall Length
    48.0 mm
Cable Gland EMC M16 4.0 mm 8.0 mm Brass Natural

34002810E

Price Range
£ 3.4534 - £ 3.1081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nickel Plated Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    12.0 mm
  • Overall Length
    34.6 mm
Cable Gland EMC M20 6.0 mm 12.0 mm Brass Natural

34002805E

Price Range
£ 7.2762 - £ 4.6775

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    EMC
  • Mounting Thread Length
    8.0 mm
  • Overall Length
    33.0 mm
Cable Gland ATEX M20 6.0 mm 13.0 mm Brass Natural

495135

Price Range
£ 12.0056 - £ 12.0056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Mounting Thread Length
    6.0 mm
Cable Gland ATEX M50 21.0 mm 35.0 mm Brass Natural

495139

Price Range
£ 73.9047 - £ 73.9047

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Mounting Thread Length
    9.0 mm
Cable Gland 1/2 6.0 mm 12.0 mm Brass Natural

490705

Price Range
£ 4.8767 - £ 3.3715

Stock Levels
1600 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland ATEX M40 16.0 mm 28.0 mm Brass Natural

495138

Price Range
£ 101.9751 - £ 52.6149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Mounting Thread Length
    8.0 mm
Cable Gland M20 6.0 mm 13.0 mm Stainless Steel;EPDM

551788

Price Range
£ 59.3052 - £ 59.3052

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    6.0 - 13.0 mm
  • Mounting Thread Length
    6.0 mm
Cable Gland 1.000 in 18.0 mm 25.0 mm Brass Natural

490709

Price Range
£ 7.844 - £ 7.6926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    18.0 - 25.0 mm
  • Mounting Thread Length
    19.0 mm
Cable Gland M63 37.0 mm 44.0 mm Brass Natural

490701

Price Range
£ 36.098 - £ 25.0458

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    37.0 - 44.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland M50 21.0 mm 35.0 mm Stainless Steel;EPDM

551792

Price Range
£ 351.0795 - £ 165.414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Compatible Cable Diameter Range
    21.0 - 35.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland M32 15.0 mm 21.0 mm PA Silver Grey

1334502

Price Range
£ 8.1041 - £ 3.5493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32
Cable Gland M32 15.0 mm 21.0 mm PA Black

1334503

Price Range
£ 3.7067 - £ 3.5493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    58.5 mm
  • Thread Size
    M32
Cable Gland M20 8.0 mm 13.0 mm PA Dark Grey

1334495

Price Range
£ 2.5868 - £ 1.1549

Stock Levels
200 In stock
Attributes
  • Colour
    Dark Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    42.5 mm
  • Thread Size
    M20 x 1.5
Cable Gland M25 11.0 mm 17.0 mm PA Silver Grey

1334499

Price Range
£ 1.7317 - £ 1.6601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver Grey
  • Full Material
    Polyamide PA6 V-2
  • Gland Form
    Easy Fix
  • Overall Length
    48.0 mm
  • Thread Size
    M25
Cable Gland M32 13.0 mm 20.0 mm Brass Natural

490696

Price Range
£ 11.1983 - £ 7.7614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Mounting Thread Length
    10.0 mm
  • Thread Size
    M32
Cable Gland ATEX M32 13.0 mm 21.0 mm Brass Natural

495137

Price Range
£ 52.1968 - £ 26.9595

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    ATEX
  • ATEX Explosion Protection
    II 2 G Ex e II II 2 D Ex tD A21
  • Mounting Thread Length
    8.0 mm