10207307
1334495
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 2.5868 |
| 100 - 199 | £ 1.1793 |
| 200 + | £ 1.1549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Dark Grey |
|---|---|
| Full Material | Polyamide PA6 V-2 |
| Gland Form | Easy Fix |
| Overall Length | 42.5 mm |
| Overall Length | 1.673 in |
| Thread Size | M20 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue