These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.
These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| £ 53.2689 - £ 53.2689 | Request the lead time here |
M40
|
1.299 in
33.0 mm
|
||
| £ 11.3252 - £ 24.0254 | Request the lead time here |
M16
|
0.394 in
10.0 mm
|
||
| £ 10.3753 - £ 11.5281 | Request the lead time here |
M40
|
0.984 in
25.0 mm
|
||
| £ 5.1456 - £ 8.0043 | Request the lead time here |
M20
|
0.472 in
12.0 mm
|
||
| £ 60.7351 - £ 61.9797 | Request the lead time here |
M40
|
1.102 in
28.0 mm
|
||
| 1334486 | £ 9.0165 - £ 19.1332 | Request the lead time here |
M20
|
0.413 in
10.5 mm
|
|
| 551241 | £ 12.2749 - £ 26.0718 | 150 In stock |
M20
|
0.512 in
13.0 mm
|
|
| 1334487 | £ 13.8968 - £ 29.5183 | Request the lead time here |
M25
|
0.807 in
20.5 mm
|
|
| £ 100.6986 - £ 213.8736 | Request the lead time here |
M63
|
2.087 in
53.0 mm
|
||
| £ 12.0056 - £ 12.0056 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
||
| 495139 | £ 73.9047 - £ 73.9047 | Request the lead time here |
M50
|
1.378 in
35.0 mm
|
|
| 490705 | £ 3.3715 - £ 4.8767 | 1600 In stock |
1/2
|
0.472 in
12.0 mm
|
|
| £ 7.6926 - £ 7.844 | Request the lead time here |
1.000 in
|
0.984 in
25.0 mm
|
||
| £ 1.1549 - £ 2.5868 | Request the lead time here |
M20
|
0.512 in
13.0 mm
|
||
| £ 2.5593 - £ 2.8437 | Request the lead time here |
M12
|
0.256 in
6.5 mm
|
||
| £ 3.9762 - £ 6.1852 | 175 In stock |
M12
|
0.256 in
6.5 mm
|
||
| £ 10.3755 - £ 20.1186 | 50 In stock |
M16
|
0.394 in
10.0 mm
|
||
| £ 52.6149 - £ 101.9751 | Request the lead time here |
M40
|
1.102 in
28.0 mm
|
||
| £ 9.5393 - £ 18.4708 | 41 In stock |
M12
|
0.276 in
7.0 mm
|
||
| £ 3.688 - £ 5.1863 | Request the lead time here |
1/2 in
|
0.354 in
9.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue