10543214
34002803E
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 2.8437 |
| 250 + | £ 2.5593 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Full Material | Brass |
| Gland Form | EMC |
| Mounting Thread Length | 0.236 in |
| Mounting Thread Length | 6.0 mm |
| Overall Length | 28.0 mm |
| Overall Length | 1.102 in |
| Thread Size | M12 |
| Commodity Code | 7419809099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue