Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.
It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|
| 10264782 | £ 2.0552 - £ 2.0552 | 1095 In stock |
PG 11
|
0.394 in
10.0 mm
|
|
| £ 1.3791 - £ 1.3791 | 1738 In stock |
PG 7
|
0.256 in
6.5 mm
|
||
| £ 2.9057 - £ 2.9057 | 676 In stock |
PG 16
|
0.551 in
14.0 mm
|
||
| 10264904 | £ 1.4457 - £ 1.4457 | 9580 In stock |
M20
|
0.472 in
12.0 mm
|
|
| £ 2.4096 - £ 2.4096 | 2615 In stock |
PG 13.5
|
0.472 in
12.0 mm
|
||
| £ 1.0177 - £ 1.0177 | 1875 In stock |
M16
|
0.315 in
8.0 mm
|
||
| £ 1.0177 - £ 1.0177 | 2500 In stock |
M16
|
0.315 in
8.0 mm
|
||
| 10264973 | £ 1.6584 - £ 1.7009 | 3846 In stock |
1/2 in
|
0.472 in
12.0 mm
|
|
| £ 1.3791 - £ 1.3791 | 7398 In stock |
PG 7
|
0.256 in
6.5 mm
|
||
| £ 2.9057 - £ 2.9057 | Request the lead time here |
PG 16
|
0.551 in
14.0 mm
|
||
| £ 2.0552 - £ 2.0552 | 357 In stock |
PG 11
|
0.394 in
10.0 mm
|
||
| 10264881 | £ 1.0857 - £ 1.0857 | 1200 In stock |
M12
|
0.256 in
6.5 mm
|
|
| £ 1.0857 - £ 1.0857 | 55446 In stock |
M12
|
0.256 in
6.5 mm
|
||
| £ 1.1793 - £ 1.2034 | 2147 In stock |
3/8 in
|
0.315 in
8.0 mm
|
||
| £ 4.7767 - £ 4.7767 | 182 In stock |
PG 21
|
0.709 in
18.0 mm
|
||
| 10264942 | £ 1.4457 - £ 1.4457 | 778 In stock |
M20
|
0.472 in
12.0 mm
|
|
| £ 1.6867 - £ 1.6867 | 607 In stock |
PG 9
|
0.315 in
8.0 mm
|
||
| 10264959 | £ 2.1545 - £ 2.1545 | 148 In stock |
M25
|
0.709 in
18.0 mm
|
|
| £ 2.1545 - £ 2.1545 | 1176 In stock |
M25
|
0.709 in
18.0 mm
|
||
| £ 2.4096 - £ 2.4096 | 1025 In stock |
PG 13.5
|
0.472 in