Menu Search

Spiral Cable Gland PG 16 10.0 mm 14.0 mm Nylon 6 Grey

This spiral cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured from grey nylon with a PG thread. The locknut and sealing washer required for installation can be ordered separately.
Essentra Part Number:

10264867

Manufacturer Part Number:

467382

76 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 2.9057
Standard pack: 10

Order in multiple of 10

Total price:

£ 29.06

10 x £ 2.9057

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Spiral
Compatible Cable Diameter Range 10.0 - 14.0 mm
Mounting Thread Length 10.0 mm
Commodity Code 3926909790
Full Material Polyamide 6
Thread Size PG 16

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us