Menu Search

Spiral Cable Gland M12 3.0 mm 6.5 mm Nylon 6 Grey

This spiral cable gland is ideal for use on electrical cabinets to provide strain relief and protect the cable from movement during application. Manufactured from grey nylon with a metric thread. The locknut and sealing washer required for installation can be ordered separately.
Essentra Part Number:

10264928

Manufacturer Part Number:

467400

56246 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 1.0857
Standard pack: 50

Order in multiple of 50

Total price:

£ 54.29

50 x £ 1.0857

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Spiral
Compatible Cable Diameter Range 3.0 - 6.5 mm
Mounting Thread Length 8.0 mm
Commodity Code 3926909790
Full Material Polyamide 6
Thread Size M12

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us