Menu Search

Cable Gland Washers

In stock

These O-Ring Cable Gland Washers are thin, flat rings that are put between the cable gland and the electrical enclosure to provide a sturdy and lasting manner of fastening cable glands, therefore protecting the stability and integrity of your electrical connections. Even in high-vibration or hostile environments, they prevent any unwanted movement or loosening that could risk the integrity of your connection.

Simple to install and remove, requiring few tools and expertise. These washers are protective barriers, preventing dust, moisture, and other contaminants from entering cable gland fittings. Used in various applications, including telecommunications, construction, and industrial manufacturing.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Outside Diameter View
£ 0.1138 - £ 0.1138 5501 In stock
PG 36
51.0 mm
10381069 £ 0.0508 - £ 0.0508 56850 In stock
M16 x 1.5
19.5 mm
£ 0.1216 - £ 0.1216 1180 In stock
M40 x 1.5
53.0 mm
£ 0.0421 - £ 0.0429 75196 In stock
1/2" NPT
27.0 mm
£ 0.0367 - £ 0.0374 2397 In stock
PG 9
£ 0.0514 - £ 0.0524 1472 In stock
PG 21
32.5 mm
£ 0.1264 - £ 0.1291 5280 In stock
PG 48
64.0 mm
£ 0.0514 - £ 0.0524 3440 In stock
M25 x 1.5 mm
29.0 mm
£ 0.137 - £ 0.1399 790 In stock
M63 x 1.5
£ 0.0572 - £ 0.0572 13315 In stock
PG 21
34.0 mm
£ 0.0413 - £ 0.0413 36371 In stock
PG 7
16.0 mm
£ 0.0494 - £ 0.0494 Request the lead time here
PG 16
26.0 mm
£ 0.1265 - £ 0.1292 4513 In stock
PG 42
59.5 mm
£ 0.0534 - £ 0.0534 85104 In stock
M20 x 1.5
24.0 mm
£ 0.1265 - £ 0.1292 Request the lead time here
M50 x 1.5
62.5 mm
£ 0.0527 - £ 0.0537 40861 In stock
3/4" NPT
33.0 mm
£ 0.0367 - £ 0.0374 25904 In stock
PG 11
£ 0.0735 - £ 0.0751 125 In stock
PG 29
41.0 mm
£ 0.0527 - £ 0.0537 6534 In stock
M12 x 1.5
£ 0.0735 - £ 0.0751 3880 In stock
M32 x 1.5
  • of 3
Seal for Cable Gland PG 36 Neoprene Black

10381021

Price Range
£ 0.1138 - £ 0.1138

Stock Levels
5501 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.4 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 36
  • Outside Diameter
    51.0 mm
Seal for Cable Gland M16 x 1.5 Neoprene Black

10381069

Price Range
£ 0.0508 - £ 0.0508

Stock Levels
56850 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.4 mm
  • Full Material
    Neoprene
  • Thread Size
    M16 x 1.5
  • Outside Diameter
    19.5 mm
Seal for Cable Gland M40 x 1.5 Neoprene Black

10381106

Price Range
£ 0.1216 - £ 0.1216

Stock Levels
1180 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.7 mm
  • Full Material
    Neoprene
  • Thread Size
    M40 x 1.5
  • Outside Diameter
    53.0 mm
Seal for Cable Gland 1/2" NPT Neoprene Black

10381144

Price Range
£ 0.0429 - £ 0.0421

Stock Levels
75196 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    1/2" NPT
  • Outside Diameter
    27.0 mm
Cable Gland Washer PG 9 Neoprene Black

10381182

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
2397 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 9
  • Commodity Code
    3926909790
Seal for Cable Gland PG 21 Neoprene Black

10381229

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
1472 In stock
Attributes
  • Colour
    Black
  • Thickness
    3.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    32.5 mm
Seal for Cable Gland PG 48 Neoprene Black

10381267

Price Range
£ 0.1291 - £ 0.1264

Stock Levels
5280 In stock
Attributes
  • Colour
    Black
  • Thickness
    5.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 48
  • Outside Diameter
    64.0 mm
Seal for Cable Gland M25 x 1.5 mm Neoprene Black

10381304

Price Range
£ 0.0524 - £ 0.0514

Stock Levels
3440 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.1 mm
  • Full Material
    Neoprene
  • Thread Size
    M25 x 1.5 mm
  • Outside Diameter
    29.0 mm
Seal for Cable Gland M63 x 1.5 Neoprene Black

10381342

Price Range
£ 0.1399 - £ 0.137

Stock Levels
790 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M63 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland PG 21 Neoprene Black

10381007

Price Range
£ 0.0572 - £ 0.0572

Stock Levels
13315 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.6 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 21
  • Outside Diameter
    34.0 mm
Cable Gland Washer PG 7 Neoprene Black

10380956

Price Range
£ 0.0413 - £ 0.0413

Stock Levels
36371 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.3 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 7
  • Outside Diameter
    16.0 mm
Seal for Cable Gland PG 16 Neoprene Black

10380994

Price Range
£ 0.0494 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 16
  • Outside Diameter
    26.0 mm
Seal for Cable Gland PG 42 Neoprene Black

10381038

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
4513 In stock
Attributes
  • Colour
    Black
  • Thickness
    2.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 42
  • Outside Diameter
    59.5 mm
Seal for Cable Gland M20 x 1.5 Neoprene Black

10381076

Price Range
£ 0.0534 - £ 0.0534

Stock Levels
85104 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.8 mm
  • Full Material
    Neoprene
  • Thread Size
    M20 x 1.5
  • Outside Diameter
    24.0 mm
Seal for Cable Gland M50 x 1.5 Neoprene Black

10381113

Price Range
£ 0.1292 - £ 0.1265

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thickness
    2.2 mm
  • Full Material
    Neoprene
  • Thread Size
    M50 x 1.5
  • Outside Diameter
    62.5 mm
Seal for Cable Gland 3/4" NPT Neoprene Black

10381151

Price Range
£ 0.0537 - £ 0.0527

Stock Levels
40861 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    3/4" NPT
  • Outside Diameter
    33.0 mm
Seal for Cable Gland PG 11 Neoprene Black

10381199

Price Range
£ 0.0374 - £ 0.0367

Stock Levels
25904 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
Seal for Cable Gland PG 29 Neoprene Black

10381236

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
125 In stock
Attributes
  • Colour
    Black
  • Thickness
    4.0 mm
  • Full Material
    Neoprene
  • Thread Size
    PG 29
  • Outside Diameter
    41.0 mm
Seal for Cable Gland M12 x 1.5 Neoprene Black

10381274

Price Range
£ 0.0537 - £ 0.0527

Stock Levels
6534 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M12 x 1.5
  • Commodity Code
    3926909790
Seal for Cable Gland M32 x 1.5 Neoprene Black

10381311

Price Range
£ 0.0751 - £ 0.0735

Stock Levels
3880 In stock
Attributes
  • Colour
    Black
  • Thickness
    1.5 mm
  • Full Material
    Neoprene
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790