| Quantity | Unit price |
|---|---|
| 10 - 2499 | £ 0.1292 |
| 2500 + | £ 0.1265 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Thickness | 0.087 in |
| Thickness | 2.2 mm |
| Full Material | Neoprene |
| Thread Size | M50 x 1.5 |
| Outside Diameter | 2.461 in |
| Outside Diameter | 62.5 mm |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue