Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Inside Diameter | Minimum Compatible Tube Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 13.1632 - £ 20.2714 | 50 In stock |
3.15 in
80.0 mm
|
Black
|
PA
|
0.591 in
15.0 mm
|
0.827 in
21.0 mm
|
0.906 in
23.0 mm
|
||
| £ 2.2018 - £ 15.9202 | 20 In stock |
3.15 in
80.0 mm
|
Black
|
PA
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| £ 1.5833 - £ 1.6238 | 110 In stock |
1.929 in
49.0 mm
|
Black
|
PA
|
0.598 in
15.2 mm
|
0.827 in
21.0 mm
|
0.906 in
23.0 mm
|
||
| £ 14.2144 - £ 14.2144 | Request the lead time here |
2.126 in
54.0 mm
|
Black
|
PA
|
0.795 in
20.2 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| £ 8.2839 - £ 9.1123 | 8 In stock |
1.85 in
47.0 mm
|
Black
|
PA
|
0.598 in
15.2 mm
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
||
| £ 1.8578 - £ 1.899 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| £ 3.8119 - £ 25.8027 | 90 In stock |
3.543 in
90.0 mm
|
Black
|
PA
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
||
| 10276853 | £ 108.3851 - £ 108.3851 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.657 in
16.7 mm
|
|
0.835 in
21.2 mm
|
|
| 10276860 | £ 200.119 - £ 200.119 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
PA
|
0.657 in
16.7 mm
|
|
0.835 in
21.2 mm
|
|
| £ 245.8896 - £ 245.8896 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
PA
|
0.898 in
22.8 mm
|
|
1.122 in
28.5 mm
|
||
| £ 1.8851 - £ 1.8851 | 1800 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.48 in
12.2 mm
|
0.504 in
12.8 mm
|
0.618 in
15.7 mm
|
||
| £ 4.4507 - £ 4.4507 | 200 In stock |
164.042 ft
50.0 m
|
Black
|
PA
|
0.913 in
23.2 mm
|
0.945 in
24.0 mm
|
1.114 in
28.3 mm
|
||
| £ 1.2317 - £ 1.2827 | Request the lead time here |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
| £ 1.8851 - £ 1.8851 | 100 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.48 in
12.2 mm
|
0.504 in
12.8 mm
|
0.618 in
15.7 mm
|
||
| 10153499 | £ 4.3515 - £ 4.4507 | 50 In stock |
164.042 ft
50.0 m
|
Black
|
PA
|
0.913 in
23.2 mm
|
0.945 in
24.0 mm
|
1.114 in
28.3 mm
|
|
| £ 0.9383 - £ 0.9978 | 1200 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.189 in
4.8 mm
|
0.201 in
5.1 mm
|
0.28 in
7.1 mm
|
||
| £ 1.062 - £ 1.1062 | Request the lead time here |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.189 in
4.8 mm
|
0.201 in
5.1 mm
|
0.28 in
7.1 mm
|
||
| £ 209.9997 - £ 219.4814 | Request the lead time here |
32.808 ft
10.0 m
|
Steel
|
Steel
|
1.106 in
28.1 mm
|
|
1.26 in
32.0 mm
|
||
| £ 359.1601 - £ 359.1601 | Request the lead time here |
32.808 ft
10.0 m
|
Black
|
Steel
|
1.106 in
28.1 mm
|
|
1.26 in
32.0 mm
|
||
| 10636176 | £ 133.2914 - £ 133.2914 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.898 in
22.8 mm
|
|
1.122 in
28.5 mm