10153536
CT-S4.5-A-PABK
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.9978 |
| 500 - 999 | £ 0.978 |
| 1000 - 2499 | £ 0.9581 |
| 2500 + | £ 0.9383 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Split |
| Full Material | Polyamide 6 |
| Material | PA |
| Minimum Compatible Tube Diameter | 0.201 in |
| Minimum Compatible Tube Diameter | 5.1 mm |
| Inside Diameter | 0.189 in |
| Inside Diameter | 4.8 mm |
| Outside Diameter | 0.28 in |
| Outside Diameter | 7.1 mm |
| Overall Length | 328.084 ft |
| Overall Length | 100.0 m |
| Commodity Code | 3917320090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue