Menu Search

Cable Conduit

In stock

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

Series Code :SR1734

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Material Inside Diameter Minimum Compatible Tube Diameter Outside Diameter View
1250891 £ 21.7044 - £ 21.7044 Request the lead time here
37.0 mm
Black
PA
£ 1.5833 - £ 1.6238 Request the lead time here
49.0 mm
Black
PA
15.2 mm
21.0 mm
23.0 mm
£ 2.2018 - £ 15.9202 Request the lead time here
80.0 mm
Black
PA
15.0 mm
20.0 mm
23.0 mm
£ 1.8578 - £ 1.899 Request the lead time here
52.0 mm
Black
PA
20.0 mm
25.0 mm
28.0 mm
£ 8.2839 - £ 9.1123 Request the lead time here
47.0 mm
Black
PA
15.2 mm
20.0 mm
23.0 mm
£ 13.1632 - £ 20.2714 50 In stock
80.0 mm
Black
PA
15.0 mm
21.0 mm
23.0 mm
£ 3.8119 - £ 25.8027 90 In stock
90.0 mm
Black
PA
20.0 mm
25.0 mm
28.0 mm
£ 14.2144 - £ 14.2144 Request the lead time here
54.0 mm
Black
PA
20.2 mm
25.0 mm
28.0 mm
£ 1.8851 - £ 1.8851 Request the lead time here
100.0 m
Black
PA
12.2 mm
12.8 mm
15.7 mm
£ 4.4507 - £ 4.4507 Request the lead time here
50.0 m
Black
PA
23.2 mm
24.0 mm
28.3 mm
£ 1.2317 - £ 1.2827 Request the lead time here
100.0 m
Black
LDPE
8.4 mm
8.8 mm
11.7 mm
£ 1.8851 - £ 1.8851 Request the lead time here
100.0 m
Black
PA
12.2 mm
12.8 mm
15.7 mm
CT-S23-A-PA-BK £ 4.3515 - £ 4.4507 Request the lead time here
50.0 m
Black
PA
23.2 mm
24.0 mm
28.3 mm
£ 0.9383 - £ 0.9978 Request the lead time here
100.0 m
Black
PA
4.8 mm
5.1 mm
7.1 mm
£ 1.062 - £ 1.1062 Request the lead time here
100.0 m
Black
LDPE
4.8 mm
5.1 mm
7.1 mm
£ 209.9997 - £ 219.4814 Request the lead time here
10.0 m
Steel
Steel
28.1 mm
32.0 mm
£ 359.1601 - £ 359.1601 Request the lead time here
10.0 m
Black
Steel
28.1 mm
32.0 mm
£ 1.4741 - £ 1.5308 Request the lead time here
100.0 m
Black
PA
9.9 mm
10.4 mm
13.0 mm
£ 2.934 - £ 2.934 Request the lead time here
50.0 m
Black
PA
16.6 mm
17.2 mm
21.2 mm
£ 5.2685 - £ 5.2685 Request the lead time here
50.0 m
Black
PA
29.0 mm
29.8 mm
34.5 mm
  • of 3
Conduit M12x1.5 Straight PA Black

1250891

Price Range
£ 21.7044 - £ 21.7044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Overall Length
    37.0 mm
  • Material Flammability Standard
    UL94 V-0
Conduit M21 Straight PA Black

494616

Price Range
£ 1.6238 - £ 1.5833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    21.0 mm
  • Inside Diameter
    15.2 mm
Cable Conduit 90° Elbow M20 Black PA

494613

Price Range
£ 15.9202 - £ 2.2018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    20.0 mm
  • Inside Diameter
    15.0 mm
Conduit M25 Straight PA Black

494620

Price Range
£ 1.899 - £ 1.8578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.0 mm
Conduit M20 Straight PA Black

494612

Price Range
£ 9.1123 - £ 8.2839

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    20.0 mm
  • Inside Diameter
    15.2 mm
Cable Conduit 90° Elbow M21 Black PA

494617

Price Range
£ 20.2714 - £ 13.1632

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    21.0 mm
  • Inside Diameter
    15.0 mm
Cable Conduit 90° Elbow M25 Black PA

494621

Price Range
£ 25.8027 - £ 3.8119

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.0 mm
Conduit M28 Straight PA Black

494624

Price Range
£ 14.2144 - £ 14.2144

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material
    PA
  • Minimum Compatible Tube Diameter
    25.0 mm
  • Inside Diameter
    20.2 mm
Conduit Unsplit 15.7 mm 12.2 mm 100.0 m PA Black

CT-12-A-PA-BK

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    12.8 mm
Conduit Unsplit 28.3 mm 23.2 mm 50.0 m PA Black

CT-23-A-PA-BK

Price Range
£ 4.4507 - £ 4.4507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    24.0 mm
Conduit Unsplit 11.7 mm 8.4 mm 100.0 m LDPE Black

CT-8.5-A-LDPE-B

Price Range
£ 1.2827 - £ 1.2317

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    8.8 mm
Conduit Split 15.7 mm 12.2 mm 100.0 m PA Black

CT-S12-A-PA-BK

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    12.8 mm
Conduit Split 28.3 mm 23.2 mm 50.0 m PA Black

CT-S23-A-PA-BK

Price Range
£ 4.4507 - £ 4.3515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    24.0 mm
Conduit Split 7.1 mm 4.8 mm 100.0 m PA Black

CT-S4.5-A-PABK

Price Range
£ 0.9978 - £ 0.9383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Split
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    5.1 mm
Conduit Unsplit 7.1 mm 4.8 mm 100.0 m LDPE Black

CT-4.5-A-PE-BK

Price Range
£ 1.1062 - £ 1.062

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Low Density Polyethylene
  • Material
    LDPE
  • Minimum Compatible Tube Diameter
    5.1 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Steel

494597

Price Range
£ 219.4814 - £ 209.9997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Steel
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    28.1 mm
Conduit Unsplit 32.0 mm 28.1 mm 10.0 m Steel Black

494608

Price Range
£ 359.1601 - £ 359.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Galvanized Steel
  • Material
    Steel
  • Inside Diameter
    28.1 mm
Conduit Unsplit 13.0 mm 9.9 mm 100.0 m PA Black

CT-10-A-PA-BK

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    10.4 mm
Conduit Unsplit 21.2 mm 16.6 mm 50.0 m PA Black

CT-17-A-PA-BK

Price Range
£ 2.934 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    17.2 mm
Conduit Unsplit 34.5 mm 29.0 mm 50.0 m PA Black

CT-29-A-PA-BK

Price Range
£ 5.2685 - £ 5.2685

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Conduit Form
    Unsplit
  • Full Material
    Polyamide 6
  • Material
    PA
  • Minimum Compatible Tube Diameter
    29.8 mm