These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
.
Series Code: SR2059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| N-6E-19 | £ 0.0282 - £ 0.0306 | 1000 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.394 in
10.0 mm
|
|
| N-3E-19 | £ 0.0472 - £ 0.0511 | 2000 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
| £ 0.2693 - £ 0.2693 | Request the lead time here |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.311 in
7.9 mm
|
||
| 460279 | £ 0.3004 - £ 0.3004 | 800 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.374 in
9.5 mm
|
|
| £ 0.1146 - £ 0.1194 | Request the lead time here |
Fixed
|
Black
|
|
|
||
| £ 0.0705 - £ 0.0751 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| N-5B-19 | £ 0.0976 - £ 0.1037 | Request the lead time here |
Fixed
|
Natural
|
|
|
|
| £ 0.0775 - £ 0.0825 | Request the lead time here |
Fixed
|
Black
|
|
|
||
| £ 0.345 - £ 0.4259 | Request the lead time here |
Adjustable
|
Black
|
|
|
||
| £ 0.1431 - £ 0.1488 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| £ 0.1346 - £ 0.1403 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| £ 0.18 - £ 0.1885 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| £ 0.591 - £ 0.591 | 45200 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.764 in
19.4 mm
|
||
| £ 0.0905 - £ 0.0962 | Request the lead time here |
Fixed
|
Black
|
|
|
||
| 460286 | £ 0.1126 - £ 0.1126 | 17700 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
1.445 in
36.7 mm
|
|
| 468554 | £ 0.2508 - £ 0.2508 | Request the lead time here |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.248 in
6.3 mm
|
|
| £ 0.6491 - £ 0.6491 | Request the lead time here |
Fixed
|
Black
|
0.181 in
4.6 mm
|
1 in
25.4 mm
|
||
| £ 0.0705 - £ 0.0751 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| £ 0.1672 - £ 0.1743 | Request the lead time here |
Fixed
|
Natural
|
|
|
||
| £ 0.6789 - £ 0.6789 | 16300 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
1 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue