Menu Search

Breather Caps

In production

Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.

  • Facilitates a high rate of air flow.
  • Protects equipment by controlling moisture and particle contamination.
  • Ideal for applications exposed to pressure and demand from fluid levels.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability D Thread Size A Symbol h Thread Standard Type View
Request the lead time here
19.0 mm
G 1/4
15.0 mm
Drain
8.0 mm
BSP Threads
2
Request the lead time here
40.0 mm
G 1
24.3 mm
Magnetic
11.0 mm
BSP Threads
1
Request the lead time here
32.0 mm
M27
27.0 mm
Drain
9.0 mm
Metric Threads
2
10506899 Request the lead time here
22.0 mm
M16
18.0 mm
Re-Fill
8.0 mm
Metric Threads
2
Request the lead time here
32.0 mm
M26
27.0 mm
Drain
9.0 mm
Metric Threads
2
Request the lead time here
40.0 mm
G 1
32.0 mm
Drain
11.0 mm
BSP Threads
2
Request the lead time here
26.0 mm
M20
37.0 mm
Magnetic
8.5 mm
Metric Threads
1
Request the lead time here
26.0 mm
G 1/2
21.0 mm
Neutral
8.5 mm
BSP Threads
2
Request the lead time here
32.0 mm
G 3/4
27.0 mm
Neutral
9.0 mm
BSP Threads
2
Request the lead time here
40.0 mm
G 1
32.0 mm
Neutral
11.0 mm
BSP Threads
2
Request the lead time here
60.0 mm
G 11/2
31.2 mm
Magnetic
13.0 mm
BSP Threads
1
Request the lead time here
40.0 mm
M33
32.0 mm
Neutral
11.0 mm
Metric Threads
2
Request the lead time here
32.0 mm
M27
27.0 mm
Re-Fill
9.0 mm
Metric Threads
2
Request the lead time here
32.0 mm
G 3/4
27.0 mm
Drain
9.0 mm
BSP Threads
2
Request the lead time here
50.0 mm
M42
47.3 mm
Magnetic
12.0 mm
Metric Threads
1
Request the lead time here
40.0 mm
M33
32.0 mm
Drain
11.0 mm
Metric Threads
2
Request the lead time here
19.0 mm
M14
31.2 mm
Magnetic
8.0 mm
Metric Threads
1
Request the lead time here
19.0 mm
M14
18.0 mm
Neutral
8.0 mm
Metric Threads
2
Request the lead time here
32.0 mm
M27
47.3 mm
Magnetic
9.0 mm
Metric Threads
1
Request the lead time here
26.0 mm
G 1/2
20.8 mm
Magnetic
8.5 mm
BSP Threads
1
  • of 3
Breather Caps G 1/4 19.0 mm Aluminium Black

10506790


Stock Levels
Request the lead time here
Attributes
  • A
    15.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    G 1/4
  • Thread Standard
    BSP Threads
Breather Caps G 1 40.0 mm Aluminium Black

10506721


Stock Levels
Request the lead time here
Attributes
  • A
    24.3 mm
  • B
    21.0 mm
  • D
    40.0 mm
  • HD
    6.0 mm
  • h
    11.0 mm
Breather Caps M27 32.0 mm Aluminium Black

10507032


Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
Breather Caps M16 22.0 mm Aluminium Black

10506899


Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    22.0 mm
  • h
    8.0 mm
  • Thread Size
    M16
  • Thread Standard
    Metric Threads
Breather Caps M26 32.0 mm Aluminium Black

10507001


Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M26
  • Thread Standard
    Metric Threads
Breather Caps G 1 40.0 mm Aluminium Black

10507063


Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    G 1
  • Thread Standard
    BSP Threads
Breather Caps M20 26.0 mm Aluminium Black

10506684


Stock Levels
Request the lead time here
Attributes
  • A
    37.0 mm
  • B
    32.0 mm
  • D
    26.0 mm
  • HD
    6.0 mm
  • h
    8.5 mm
Breather Caps G 1/2 26.0 mm Aluminium Black

10506936


Stock Levels
Request the lead time here
Attributes
  • A
    21.0 mm
  • D
    26.0 mm
  • h
    8.5 mm
  • Thread Size
    G 1/2
  • Thread Standard
    BSP Threads
Breather Caps G 3/4 32.0 mm Aluminium Black

10506998


Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    G 3/4
  • Thread Standard
    BSP Threads
Breather Caps G 1 40.0 mm Aluminium Black

10507087


Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    G 1
  • Thread Standard
    BSP Threads
Breather Caps G 11/2 60.0 mm Aluminium Black

10506783


Stock Levels
Request the lead time here
Attributes
  • A
    31.2 mm
  • B
    27.0 mm
  • D
    60.0 mm
  • HD
    6.0 mm
  • h
    13.0 mm
Breather Caps M33 40.0 mm Aluminium Black

10507117


Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    M33
  • Thread Standard
    Metric Threads
Breather Caps M27 32.0 mm Aluminium Black

10507049


Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    M27
  • Thread Standard
    Metric Threads
Breather Caps G 3/4 32.0 mm Aluminium Black

10506974


Stock Levels
Request the lead time here
Attributes
  • A
    27.0 mm
  • D
    32.0 mm
  • h
    9.0 mm
  • Thread Size
    G 3/4
  • Thread Standard
    BSP Threads
Breather Caps M42 50.0 mm Aluminium Black

10506769


Stock Levels
Request the lead time here
Attributes
  • A
    47.3 mm
  • B
    41.0 mm
  • D
    50.0 mm
  • HD
    6.0 mm
  • h
    12.0 mm
Breather Caps M33 40.0 mm Aluminium Black

10507094


Stock Levels
Request the lead time here
Attributes
  • A
    32.0 mm
  • D
    40.0 mm
  • h
    11.0 mm
  • Thread Size
    M33
  • Thread Standard
    Metric Threads
Breather Caps M14 19.0 mm Aluminium Black

10506646


Stock Levels
Request the lead time here
Attributes
  • A
    31.2 mm
  • B
    27.0 mm
  • D
    19.0 mm
  • HD
    6.0 mm
  • h
    8.0 mm
Breather Caps M14 19.0 mm Aluminium Black

10506844


Stock Levels
Request the lead time here
Attributes
  • A
    18.0 mm
  • D
    19.0 mm
  • h
    8.0 mm
  • Thread Size
    M14
  • Thread Standard
    Metric Threads
Breather Caps M27 32.0 mm Aluminium Black

10506714


Stock Levels
Request the lead time here
Attributes
  • A
    47.3 mm
  • B
    41.0 mm
  • D
    32.0 mm
  • HD
    6.0 mm
  • h
    9.0 mm
Breather Caps G 1/2 26.0 mm Aluminium Black

10506677


Stock Levels
Request the lead time here
Attributes
  • A
    20.8 mm
  • B
    18.0 mm
  • D
    26.0 mm
  • HD
    6.0 mm
  • h
    8.5 mm