| Quantity | Unit price |
|---|---|
| 10 + | £ 10.2573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 15.0 mm |
|---|---|
| A | 0.591 in |
| D | 0.748 in |
| D | 19.0 mm |
| h | 0.315 in |
| h | 8.0 mm |
| Thread Size | G 1/4 |
| Thread Standard | BSP Threads |
| Symbol | Drain |
| Colour | Black |
| Type | 2 |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue