10506998
1505252
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 1.063 in |
|---|---|
| A | 27.0 mm |
| D | 1.26 in |
| D | 32.0 mm |
| h | 9.0 mm |
| h | 0.354 in |
| Thread Size | G 3/4 |
| Thread Standard | BSP Threads |
| Symbol | Neutral |
| Colour | Black |
| Type | 2 |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue