Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1112 - £ 0.3694 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1142 - £ 0.38 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1325 - £ 0.4411 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 10179314 | £ 0.1112 - £ 0.3694 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
| £ 0.1136 - £ 0.38 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1672 - £ 0.5581 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.1899 - £ 0.6272 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 0.0791 - £ 0.0823 | 24297 In stock |
M5
|
White
|
Nylon
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
M5
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0978 - £ 0.1019 | 9871 In stock |
M5
|
White
|
Nylon 6/6
|
0.787 in
20.0 mm
|
|
||
| £ 0.1291 - £ 0.1345 | 32633 In stock |
M5
|
White
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.1397 - £ 0.1431 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.1264 - £ 0.1318 | 446 In stock |
M5
|
White
|
Nylon
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1601 - £ 0.1644 | 390 In stock |
M6
|
Black
|
Nylon 6/6
|
0.709 in
18.0 mm
|
|
||
| £ 0.1899 - £ 0.1941 | 8111 In stock |
M6
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.0847 - £ 0.0883 | 1220 In stock |
M5
|
White
|
Nylon
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.07 - £ 0.0728 | 702 In stock |
M4
|
White
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.2466 - £ 0.2565 | 140 In stock |
M6
|
Black
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue