Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.093 - £ 0.1148 | 998 In stock |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
|
||
| £ 0.0844 - £ 0.1042 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.626 in
15.9 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0256 - £ 0.0316 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.5 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| £ 0.0362 - £ 0.0447 | 3000 In stock |
Not Threaded
|
White
|
PE
|
1.252 in
31.8 mm
|
1.250 in
31.8 mm
|
||
| £ 0.1409 - £ 0.20 | Request the lead time here |
#8-32
|
Clear
|
PC
|
1 in
25.4 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0327 - £ 0.0404 | Request the lead time here |
Not Threaded
|
White
|
PE
|
1 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| £ 0.0922 - £ 0.1138 | 18000 In stock |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
|
||
| £ 0.0778 - £ 0.0961 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0915 - £ 0.113 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.752 in
19.1 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0314 - £ 0.0388 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.626 in
15.9 mm
|
0.625 in
15.9 mm
|
||
| £ 0.0339 - £ 0.0419 | Request the lead time here |
Not Threaded
|
White
|
PC
|
0.425 in
10.8 mm
|
0.425 in
10.8 mm
|
||
| £ 0.0263 - £ 0.0324 | Request the lead time here |
Not Threaded
|
White
|
PE
|
0.752 in
19.1 mm
|
0.750 in
19.1 mm
|
||
| £ 0.0791 - £ 0.0977 | 1394 In stock |
#8-32
|
Clear
|
PC
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0918 - £ 0.1133 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.874 in
22.2 mm
|
0.374 in
9.5 mm
|
||
| £ 0.0929 - £ 0.1147 | Request the lead time here |
#8-32
|
Clear
|
PC
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
| 10179314 | £ 0.1112 - £ 0.3694 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
|
| £ 0.1136 - £ 0.38 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1142 - £ 0.38 | Request the lead time here |
M4
|
White
|
HDPE
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
White
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.1212 - £ 0.4066 | Request the lead time here |
M4
|
Black
|
HDPE
|
0.394 in
10.0 mm
|
0.102 in
2.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue