Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
10179314 £ 0.1112 - £ 0.3694 Request the lead time here
M4
White
HDPE
5.0 mm
5.0 mm
£ 0.1142 - £ 0.38 Request the lead time here
M4
White
HDPE
5.0 mm
8.0 mm
£ 0.1212 - £ 0.4066 Request the lead time here
M4
White
HDPE
10.0 mm
2.6 mm
£ 0.0978 - £ 0.1019 9871 In stock
M5
White
Nylon 6/6
20.0 mm
£ 0.0791 - £ 0.0823 24297 In stock
M5
White
Nylon
10.0 mm
10.0 mm
£ 0.0847 - £ 0.0883 1220 In stock
M5
White
Nylon
15.0 mm
10.0 mm
£ 0.1397 - £ 0.1431 496 In stock
M6
Black
Nylon 6/6
10.0 mm
£ 0.1842 - £ 0.1885 468 In stock
M6
Black
Nylon 6/6
25.0 mm
£ 0.2055 - £ 0.2097 500 In stock
M6
Black
Nylon
36.0 mm
28.0 mm
£ 0.07 - £ 0.0728 44248 In stock
M4
Black
Nylon 6/6
10.0 mm
£ 0.0847 - £ 0.0883 729 In stock
M5
Black
Nylon
15.0 mm
£ 0.1264 - £ 0.1318 9297 In stock
M5
Black
Nylon
25.0 mm
£ 0.1291 - £ 0.1345 32633 In stock
M5
White
Nylon 6/6
30.0 mm
£ 0.0791 - £ 0.0823 210 In stock
M5
Black
Nylon
10.0 mm
£ 0.1264 - £ 0.1318 446 In stock
M5
White
Nylon
25.0 mm
10.0 mm
£ 0.231 - £ 0.2409 1828 In stock
M6
White
Nylon 6/6
39.0 mm
£ 0.2466 - £ 0.2565 140 In stock
M6
Black
Nylon 6/6
48.0 mm
£ 0.0978 - £ 0.1019 22743 In stock
M5
Black
Nylon 6/6
20.0 mm
£ 0.146 - £ 0.1516 20250 In stock
M5
White
Nylon
40.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
M5
Black
Nylon
40.0 mm
10.0 mm
  • of 3
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179314

Price Range
£ 0.3694 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    5.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 5.0 mm (L) 12.0 mm HDPE

10179352

Price Range
£ 0.38 - £ 0.1142

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
M/F Binding Screw M4 10.0 mm (L) 12.0 mm HDPE

10179413

Price Range
£ 0.4066 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    2.6 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    White
  • Head Diameter
    12.0 mm
Male Binding Screw 20.0 mm 14.0 mm Nylon 6/6

10065624

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
9871 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

10065587

Price Range
£ 0.0823 - £ 0.0791

Stock Levels
24297 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

10065600

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
1220 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 10.0 mm 16.0 mm Nylon 6/6

10065709

Price Range
£ 0.1431 - £ 0.1397

Stock Levels
496 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 25.0 mm 16.0 mm Nylon 6/6

10065747

Price Range
£ 0.1885 - £ 0.1842

Stock Levels
468 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

10065785

Price Range
£ 0.2097 - £ 0.2055

Stock Levels
500 In stock
Attributes
  • Receptacle Thread Length
    28.0 mm
  • Thread Length
    36.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
Male Binding Screw 10.0 mm 12.0 mm Nylon 6/6

10065570

Price Range
£ 0.0728 - £ 0.07

Stock Levels
44248 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 15.0 mm 14.0 mm Nylon

10065617

Price Range
£ 0.0883 - £ 0.0847

Stock Levels
729 In stock
Attributes
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

10065655

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
9297 In stock
Attributes
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 30.0 mm 14.0 mm Nylon 6/6

10065662

Price Range
£ 0.1345 - £ 0.1291

Stock Levels
32633 In stock
Attributes
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 10.0 mm 14.0 mm Nylon

10065594

Price Range
£ 0.0823 - £ 0.0791

Stock Levels
210 In stock
Attributes
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 25.0 mm 14.0 mm Nylon

10065648

Price Range
£ 0.1318 - £ 0.1264

Stock Levels
446 In stock
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
Male Binding Screw 39.0 mm 16.0 mm Nylon 6/6

10065792

Price Range
£ 0.2409 - £ 0.231

Stock Levels
1828 In stock
Attributes
  • Thread Length
    39.0 mm
  • Thread Size
    M6
  • Colour
    White
  • Head Diameter
    16.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 48.0 mm 16.0 mm Nylon 6/6

10065822

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
140 In stock
Attributes
  • Thread Length
    48.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Head Diameter
    16.0 mm
  • Drive Type
    Slotted Drive
Male Binding Screw 20.0 mm 14.0 mm Nylon 6/6

10065631

Price Range
£ 0.1019 - £ 0.0978

Stock Levels
22743 In stock
Attributes
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Material Flammability Standard
    UL94 V-2
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

10065679

Price Range
£ 0.1516 - £ 0.146

Stock Levels
20250 In stock
Attributes
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    White
  • Head Diameter
    14.0 mm
  • Thread Standard
    Metric Threads
Male Binding Screw 14.0 mm 40.0 mm 14.0 mm Nylon

10065686

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Receptacle Thread Length
    10.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Head Diameter
    14.0 mm