10065679
082054011301
| Quantity | Unit price |
|---|---|
| 250 - 499 | £ 0.1516 |
| 500 - 999 | £ 0.1488 |
| 1000 + | £ 0.146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 1.575 in |
|---|---|
| Thread Length | 40.0 mm |
| Thread Size | M5 |
| Colour | White |
| Head Diameter | 14.0 mm |
| Head Diameter | 0.551 in |
| Thread Standard | Metric Threads |
| Material Flammability Standard | UL94 V-2 |
| Drive Type | Slotted Drive |
| Head Type | Round Head |
| Screw Type | Book Screw - Male |
| Full Material | Nylon 6/6 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue