Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Receptacle Thread Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0847 - £ 0.0883 | Request the lead time here |
M5
|
White
|
Nylon
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1264 - £ 0.1318 | Request the lead time here |
M5
|
White
|
Nylon
|
0.984 in
25.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1601 - £ 0.1644 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
0.709 in
18.0 mm
|
|
||
| £ 0.1397 - £ 0.1431 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.07 - £ 0.0728 | 40000 In stock |
M4
|
Black
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.0978 - £ 0.1019 | 3250 In stock |
M5
|
White
|
Nylon 6/6
|
0.787 in
20.0 mm
|
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
M5
|
White
|
Nylon
|
1.575 in
40.0 mm
|
|
||
| £ 0.231 - £ 0.2409 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| £ 0.1842 - £ 0.1885 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
0.984 in
25.0 mm
|
|
||
| £ 0.1291 - £ 0.1345 | 20500 In stock |
M5
|
White
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.1899 - £ 0.1941 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.1291 - £ 0.1345 | Request the lead time here |
M5
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
|
||
| £ 0.2055 - £ 0.2097 | 1500 In stock |
M6
|
Black
|
Nylon
|
1.417 in
36.0 mm
|
1.102 in
28.0 mm
|
||
| £ 0.07 - £ 0.0728 | 250 In stock |
M4
|
White
|
Nylon 6/6
|
0.394 in
10.0 mm
|
|
||
| £ 0.2466 - £ 0.2565 | 3750 In stock |
M6
|
Black
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| £ 0.2055 - £ 0.2097 | Request the lead time here |
M6
|
White
|
Nylon
|
1.417 in
36.0 mm
|
|
||
| £ 0.2466 - £ 0.2565 | Request the lead time here |
M6
|
White
|
Nylon 6/6
|
1.89 in
48.0 mm
|
|
||
| £ 0.231 - £ 0.2409 | Request the lead time here |
M6
|
Black
|
Nylon 6/6
|
1.535 in
39.0 mm
|
|
||
| £ 0.1899 - £ 0.1941 | 8000 In stock |
M6
|
Black
|
Nylon 6/6
|
1.181 in
30.0 mm
|
|
||
| £ 0.146 - £ 0.1516 | Request the lead time here |
M5
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue