Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 13.1213 - £ 13.9609 Request the lead time here
6.0 mm
Polished
Aluminium
Push Fit
£ 26.4327 - £ 26.9642 Request the lead time here
8.0 mm
Polished
Aluminium
Push Fit
£ 46.8983 - £ 101.5455 Request the lead time here
10.0 mm
Polished
Aluminium
Push Fit
£ 0.1117 - £ 0.2345 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 0.506 - £ 0.5979 1000 In stock
25.0 mm
LDPE
£ 0.944 - £ 2.0065 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 0.9454 - £ 1.2012 125 In stock
30.0 mm
LDPE
£ 1.6017 - £ 1.77 175 In stock
19.1 mm
No Finish
LDPE
Knock-On
£ 1.4627 - £ 2.9025 5740 In stock
M10
Gloss
Phenolic
Threaded
£ 2.7356 - £ 2.7923 62665 In stock
M4
Gleaming
Bakelite PA6 GF
Threaded
£ 2.0977 - £ 2.1828 7084 In stock
M6
Gleaming
Bakelite PA6 GF
Threaded
£ 3.09 - £ 3.1608 18 In stock
M10
Gleaming
Bakelite PA6 GF
Threaded
£ 105.3576 - £ 223.6296 70 In stock
M10
Chrome
Stainless Steel
Threaded
£ 11.6405 - £ 12.647 Request the lead time here
M4
Polished
Aluminium
Threaded
£ 16.0941 - £ 16.0941 260 In stock
M8
Polished
Aluminium
Threaded
£ 34.3381 - £ 74.406 Request the lead time here
M6
Polished
Aluminium
Threaded
£ 60.6365 - £ 60.6365 50 In stock
M10
Polished
Aluminium
Threaded
£ 14.2662 - £ 15.1671 Request the lead time here
6.0 mm
Chrome
Stainless Steel
Push Fit
£ 0.1117 - £ 0.132 Request the lead time here
3.2 mm
No Finish
LDPE
Knock-On
£ 12.0343 - £ 12.0343 164 In stock
M4
Chrome
Stainless Steel
Threaded
  • of 9
Ball Knob 20.0 mm 6.0 mm Aluminium Natural

10552490

Price Range
£ 13.9609 - £ 13.1213

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 32.0 mm 8.0 mm Aluminium Natural

10552506

Price Range
£ 26.9642 - £ 26.4327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 44.0 mm 10.0 mm Aluminium Natural

10396476

Price Range
£ 101.5455 - £ 46.8983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    10.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 12.0 mm (DIA) 6.4 mm Black

10099117

Price Range
£ 0.2345 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101414

Price Range
£ 0.5979 - £ 0.506

Stock Levels
1000 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) 6.4 mm Black

10101926

Price Range
£ 2.0065 - £ 0.944

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101964

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 36.0 mm (DIA) 19.1 mm Black

10102114

Price Range
£ 1.77 - £ 1.6017

Stock Levels
175 In stock
Attributes
  • Thread Size
    19.1 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M10 Phenolic Black

10252277

Price Range
£ 2.9025 - £ 1.4627

Stock Levels
5740 In stock
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M10
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 16.0 mm M4 Bakelite PA6 GF Black

10333310

Price Range
£ 2.7923 - £ 2.7356

Stock Levels
62665 In stock
Attributes
  • Knob Height
    15.0 mm
  • Thread Size
    M4
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 25.0 mm M6 Bakelite PA6 GF Black

10333358

Price Range
£ 2.1828 - £ 2.0977

Stock Levels
7084 In stock
Attributes
  • Knob Height
    22.5 mm
  • Thread Size
    M6
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 40.0 mm M10 Bakelite PA6 GF Black

10333396

Price Range
£ 3.1608 - £ 3.09

Stock Levels
18 In stock
Attributes
  • Knob Height
    37.0 mm
  • Thread Size
    M10
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 50.0 mm M10 Stainless Steel Natural

10285251

Price Range
£ 223.6296 - £ 105.3576

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 20.0 mm M4 Aluminium Natural

10396353

Price Range
£ 12.647 - £ 11.6405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm M8 Aluminium Natural

10285329

Price Range
£ 16.0941 - £ 16.0941

Stock Levels
260 In stock
Attributes
  • Thread Size
    M8
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616100099
Ball Knob 38.0 mm M6 Aluminium Natural

10285374

Price Range
£ 74.406 - £ 34.3381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 50.0 mm M10 Aluminium Natural

10285411

Price Range
£ 60.6365 - £ 60.6365

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616100099
Ball Knob 20.0 mm 6.0 mm Stainless Steel Natural

10641156

Price Range
£ 15.1671 - £ 14.2662

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 12.0 mm (DIA) 3.2 mm Black

10099070

Price Range
£ 0.132 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    3.2 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 16.0 mm M4 Stainless Steel Natural

10285114

Price Range
£ 12.0343 - £ 12.0343

Stock Levels
164 In stock
Attributes
  • Thread Size
    M4
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890