Menu Search

Ball Knob 44.0 mm 10.0 mm Aluminium Natural

Essentra Part Number:

10396476

Manufacturer Part Number:

498488

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 101.5455
10 - 49 £ 47.8554
50 + £ 46.8983
Standard pack: 10

Order any quantity

Total price:

£ 101.55

1 x £ 101.5455

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 10.0 mm
Finish Polished
Knob Material Aluminium
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us