Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
Series Code :SR1535 ,SRN0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Finish | Knob Material | Mounting Method | View | |
|---|---|---|---|---|---|---|---|---|
| £ 13.1213 - £ 13.9609 | Request the lead time here |
|
6.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| £ 26.4327 - £ 26.9642 | Request the lead time here |
|
8.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| £ 46.8983 - £ 101.5455 | Request the lead time here |
|
10.0 mm
|
Polished
|
Aluminium
|
Push Fit
|
||
| £ 11.6405 - £ 12.647 | 20 In stock |
|
M5
|
Polished
|
Aluminium
|
Threaded
|
||
| £ 15.4904 - £ 16.477 | Request the lead time here |
|
M10
|
Polished
|
Aluminium
|
Threaded
|
||
| 10285381 | £ 34.3381 - £ 74.406 | Request the lead time here |
|
M8
|
Polished
|
Aluminium
|
Threaded
|
|
| £ 11.1261 - £ 12.0949 | Request the lead time here |
|
4.0 mm
|
Chrome
|
Stainless Steel
|
Push Fit
|
||
| £ 0.1117 - £ 0.132 | Request the lead time here |
|
4.8 mm
|
No Finish
|
LDPE
|
Knock-On
|
||
| £ 0.1559 - £ 0.1841 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
LDPE
|
|
||
| £ 0.506 - £ 0.5501 | 2000 In stock |
0.984 in
25.0 mm
|
|
|
LDPE
|
|
||
| £ 0.9454 - £ 1.4457 | 5125 In stock |
1.181 in
30.0 mm
|
|
|
LDPE
|
|
||
| £ 1.6017 - £ 2.1979 | 280 In stock |
1.417 in
36.0 mm
|
|
|
LDPE
|
|
||
| £ 1.0679 - £ 2.1063 | 75 In stock |
|
M10
|
Gloss
|
Phenolic
|
Threaded
|
||
| £ 2.7693 - £ 4.8464 | 600 In stock |
|
M8
|
Gloss
|
Phenolic
|
Threaded
|
||
| £ 3.1325 - £ 3.2033 | Request the lead time here |
|
M5
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| £ 2.6931 - £ 2.7498 | Request the lead time here |
|
M8
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| £ 6.9454 - £ 7.0871 | Request the lead time here |
|
M14
|
Gleaming
|
Bakelite PA6 GF
|
Threaded
|
||
| £ 10.9444 - £ 10.9444 | Request the lead time here |
|
M6
|
Chrome
|
Stainless Steel
|
Threaded
|
||
| 10285169 | £ 20.7082 - £ 20.7082 | Request the lead time here |
|
M6
|
Chrome
|
Stainless Steel
|
Threaded
|
|
| £ 36.4059 - £ 37.1476 | Request the lead time here |
|
M8
|
Chrome
|
Stainless Steel
|
Threaded
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue