Menu Search

Ball Knob 16.0 mm 4.0 mm Stainless Steel Natural

Essentra Part Number:

10285428

Manufacturer Part Number:

498465

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 12.0949
50 - 99 £ 11.8527
100 - 149 £ 11.6105
150 - 199 £ 11.3683
200 + £ 11.1261
Standard pack: 10

Order in multiple of 10

Total price:

£ 120.95

10 x £ 12.0949

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 4.0 mm
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us