Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 13.1213 - £ 13.9609 Request the lead time here
6.0 mm
Polished
Aluminium
Push Fit
£ 26.4327 - £ 26.9642 Request the lead time here
8.0 mm
Polished
Aluminium
Push Fit
£ 46.8983 - £ 101.5455 Request the lead time here
10.0 mm
Polished
Aluminium
Push Fit
£ 11.6405 - £ 12.647 20 In stock
M5
Polished
Aluminium
Threaded
£ 15.4904 - £ 16.477 Request the lead time here
M10
Polished
Aluminium
Threaded
10285381 £ 34.3381 - £ 74.406 Request the lead time here
M8
Polished
Aluminium
Threaded
£ 11.1261 - £ 12.0949 Request the lead time here
4.0 mm
Chrome
Stainless Steel
Push Fit
£ 0.1117 - £ 0.132 Request the lead time here
4.8 mm
No Finish
LDPE
Knock-On
£ 0.1559 - £ 0.1841 Request the lead time here
15.0 mm
LDPE
£ 0.506 - £ 0.5501 2000 In stock
25.0 mm
LDPE
£ 0.9454 - £ 1.4457 5125 In stock
30.0 mm
LDPE
£ 1.6017 - £ 2.1979 280 In stock
36.0 mm
LDPE
£ 1.0679 - £ 2.1063 600 In stock
M10
Gloss
Phenolic
Threaded
£ 2.7693 - £ 4.8464 700 In stock
M8
Gloss
Phenolic
Threaded
£ 3.1325 - £ 3.2033 Request the lead time here
M5
Gleaming
Bakelite PA6 GF
Threaded
£ 2.6931 - £ 2.7498 Request the lead time here
M8
Gleaming
Bakelite PA6 GF
Threaded
£ 6.9454 - £ 7.0871 Request the lead time here
M14
Gleaming
Bakelite PA6 GF
Threaded
£ 10.9444 - £ 10.9444 Request the lead time here
M6
Chrome
Stainless Steel
Threaded
10285169 £ 20.7082 - £ 20.7082 Request the lead time here
M6
Chrome
Stainless Steel
Threaded
£ 36.4059 - £ 37.1476 Request the lead time here
M8
Chrome
Stainless Steel
Threaded
  • of 9
Ball Knob 20.0 mm 6.0 mm Aluminium Natural

10552490

Price Range
£ 13.9609 - £ 13.1213

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 32.0 mm 8.0 mm Aluminium Natural

10552506

Price Range
£ 26.9642 - £ 26.4327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 44.0 mm 10.0 mm Aluminium Natural

10396476

Price Range
£ 101.5455 - £ 46.8983

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    10.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 20.0 mm M5 Aluminium Natural

10285299

Price Range
£ 12.647 - £ 11.6405

Stock Levels
20 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm M10 Aluminium Natural

10285336

Price Range
£ 16.477 - £ 15.4904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 38.0 mm M8 Aluminium Natural

10285381

Price Range
£ 74.406 - £ 34.3381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    8301300000
Ball Knob 16.0 mm 4.0 mm Stainless Steel Natural

10285428

Price Range
£ 12.0949 - £ 11.1261

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    4.0 mm
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 12.0 mm (DIA) 4.8 mm Black

10099094

Price Range
£ 0.132 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    4.8 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 15.0 mm (DIA) Black

10099155

Price Range
£ 0.1841 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    15.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101537

Price Range
£ 0.5501 - £ 0.506

Stock Levels
2000 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101940

Price Range
£ 1.4457 - £ 0.9454

Stock Levels
5125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 36.0 mm (DIA) Black

10102091

Price Range
£ 2.1979 - £ 1.6017

Stock Levels
280 In stock
Attributes
  • Knob Diameter
    36.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm M10 Phenolic Black

10252253

Price Range
£ 2.1063 - £ 1.0679

Stock Levels
600 In stock
Attributes
  • Knob Height
    25.0 mm
  • Thread Size
    M10
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 40.0 mm M8 Phenolic Black

10252291

Price Range
£ 4.8464 - £ 2.7693

Stock Levels
700 In stock
Attributes
  • Knob Height
    36.0 mm
  • Thread Size
    M8
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 20.0 mm M5 Bakelite PA6 GF Black

10333334

Price Range
£ 3.2033 - £ 3.1325

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    18.0 mm
  • Thread Size
    M5
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 32.0 mm M8 Bakelite PA6 GF Black

10333372

Price Range
£ 2.7498 - £ 2.6931

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    29.0 mm
  • Thread Size
    M8
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 50.0 mm M14 Bakelite PA6 GF Black

10333419

Price Range
£ 7.0871 - £ 6.9454

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M14
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 16.0 mm M6 Stainless Steel Natural

10285138

Price Range
£ 10.9444 - £ 10.9444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 25.0 mm M6 Stainless Steel Natural

10285169

Price Range
£ 20.7082 - £ 20.7082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 32.0 mm M8 Stainless Steel Natural

10285206

Price Range
£ 37.1476 - £ 36.4059

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890